
Note:
This 100045204, Seeed Studio XIAO RP2040(Tape & Reel) is specifically designed for Surface Mount Technology (SMT) production. This variant comes in a Tape & Reel package for seamless integration into automated assembly lines and does not include pin headers.
XIAO RP2040 offers an extensive development ecosystem that makes coding accessible for beginners while providing powerful tools for experienced developers. Code with Arduino IDE for rapid prototyping, utilize C/C++ SDK for optimal performance, explore MicroPython/CircuitPython for quick scripting, or develop with Rust and Go for modern applications. Backed by comprehensive documentation and an active Raspberry Pi community, you'll find abundant examples and resources to kickstart your projects. The board features both a 3-color User LED and an RGB LED, making it easy to add visual indicators or stunning light effects to enhance both functionality and creativity.
Launched in 2021, XIAO RP2040 with the classic XIAO compact design of 21 x 17.8mm. Its native compatibility with the comprehensive XIAO Add-on ecosystem - from expansion boards, sensors and displays to connectivity modules and actuators (Grove Expansion, CAN-Bus, LoRa module, LED Matrix, Vision AI Sensor, Round Display, L76K GSP module, 2-Mic Array, ePaper Displays, mmWave sensor, AC relay, Bus Servo Driver and many more) - makes it versatile for any project, no matter how simple or complex.
All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product Name | Seeed Studio XIAO RP2040 | |
Chipset | ||
Processor | Dual Cortex M0+ processor running at up to 133 MHz | Dual Cortex-M33 processor running at up to 150MHz with FPU |
RAM | 264KB SRAM | 520KB SRAM |
Flash | 2MB Onboard Flash | 2MB Onboard Flash |
Interface | GPIO Pin x14 Digital Pin x11 Analog Pin x4 I2C x1 UART x1 SPI x1 PWM x11 | GPIO Pinx22 Digital Pin x19 Analog Pin x3 I2C x2 UART x2 SPI x2 PWM x19 |
Onboard | User LED (3 Colors) x1 Power LED x1 RGB LED x1 Reset Button x1 Boot Button x1 | User LED x1 Charge LED (Battery Charging Indicator) x1 RGB LED x1 Reset Button x1 Boot Button x1 |
Wireless Connectivity | / | / |
Power | Input Voltage (Type-C): 5V lnput Voltage (BAT): 5V | Input Voltage (Type-C): 5V lnput Voltage (BAT): 5V |
Low Power Mode(Typ.) | / | 3.7V/27.9 mA |
Software Compatibility | Arduino, PlatformIO, MicroPython, CircuitPython, tinyGo, Rust, Zephyr, and more to come | Arduino, PlatformIO, MicroPython, CircuitPython, Exhibition for XIAO Series | Seeed Studio Wiki |
Working Temperature | -20°C-70°C | -20°C-70°C |
Dimensions | 21x17.8mm | 21x17.8mm |
Varients |
Seeed Studio XIAO RP2040(Tape&Reel) | ×1 |
This is the Tape & Reel version of Seeed Studio XIAO RP2040, a compact and Arduino-compatible development board based on Raspberry Pi’s RP2040 chip. This packaging format is designed for automated SMT assembly and high-volume production. As the smallest Raspberry Pi Pico board, it features a thumb-sized and surface-mount design. Thanks to its compatibility with multiple programming languages (C, Python, Go, Rust) and a wide range of available libraries, it remains a cost-effective and user-friendly microcontroller for learning coding, building electronics projects, and integrating into mass-produced IoT devices.