OpenClaw OpenClaw
K
Loading...

Seeed Studio XIAO nRF54L15(Pre-Soldered)

SKU
114993696
Rating:
100 % of 100

This is the pre-soldered version of Seeed Studio XIAO nRF54L15, which is a powerful yet compact development board built around Nordic's nRF54L15 SoC, featuring a 128 MHz Arm Cortex-M33 core with 1.5 MB NVM. This thumb-sized board excels in modern IoT applications with comprehensive wireless connectivity including BLE 6.0, Matter, Thread, Zigbee, and Amazon Sidewalk protocols. With ultra-low power consumption, it's ideal for battery-powered IoT devices. The tiny board offers 16 GPIOs, USB Type-C interface, and onboard battery charging capabilities. Enhanced security features ensure robust protection for IoT deployments. Developers can leverage the Nordic nRF Connect SDK and PlatformIO with Zephyr RTOS support for efficient development workflows.

$10.99
In stock
  • 10+: $9.99
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32-C3
XIAO ESP32-S3
XIAO ESP32-S3 Plus
XIAO ESP32-S3 Sense
XIAO ESP32-C6
XIAO ESP32-C5
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
XIAO nRF54L15
XIAO nRF54L15 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Tape & Reel
-
+
Also Add: $0.00
Product Details
Wiki & Learn
Reviews