
Note:
The XIAO nRF54L15 series and XIAO ESP32(C3/S3/C6/C5) series does not currently support debugging feature.
3-in-1 Professional Development Tool
Standalone Visual Feedback System
Monitor key system metrics without connecting to a PC. The integrated 2.01" LCD screen displays real-time serial communications, power consumption readings, and UART data streams, while the programmable LED matrix provides instant Baud rate indicators. Perfect for on-site field testing, mobile development, and quick system power consumption checks. (Special thanks to 啊猫啊狗晒太阳 (Ah Mao Ah Gou Shai Tai Yang) for the design inspiration for the LED matrix.)
Open-Source Platform Designed for XIAO with Universal Compatibility
Purpose-built for the Seeed Studio XIAO ecosystem with direct plug-and-play connection support—any pre-soldered XIAO board connects instantly without tedious wiring. The thoughtfully designed pin headers and sockets transform the device into a specialized expansion breadboard for XIAO development, providing abundant expansion options backed by robust power management and UART monitoring. While optimized for XIAO, the open-source design extends compatibility to any ARM Cortex-M microcontroller target via standard SWD and UART interfaces. Complete with a crisp 2.01" TFT display (240×296px) and 36-LED matrix, this versatile platform serves as both a professional debugging tool and a creative foundation for embedded projects.
Parameter | Description |
Processor | Espressif ESP32-S3 |
Power Input | USB-C 5V/1A |
Display | 2.01 inch TFT LCD with 240 x 296 resolution |
LED | 36-LED Matrix for Status Indication (Default: Serial Baud Rate) |
User Input | 1 x User Button/Boot Button 1 x Scroll Wheel 1 x Recessed Reset Button |
I/O Interface | 14 x XIAO Standard Pins 8 x Expansion Pins 4 x SWD Debugging Pins 1 x UART Grove Connector |
Product Size | 100x20x56 mm |
Software | Supports DAPLink for debugging |
Supported OpenOCD Target Chipset | SAMD21, nRF52840 (Sense), RP2040, RP2350, RA4M1, MG24 (Sense) |
Enclosure | 3D-Printed in Black PLA |
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
Seeed Studio XIAO Debug Mate | ×1 |
Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable | x1 |
Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable | x1 |
Seeed Studio XIAO Debug Mate is an open-source ESP32-S3 multi-tool that simplifies embedded system debugging with visual feedback. This all-in-one device features a standalone 2.01 inch TFT LCD display, LED status matrix, and native Seeed Studio XIAO support, delivering essential debugging functions: DAPLink chip-level debugging, built-in serial monitoring with UART passthrough, and accurate power consumption measurement. Plug-and-play design eliminates complex wiring for streamlined development.