
Parameter | Description |
Processor | |
ePaper Connector | FPC 24 Pin 0.5mm |
Battery Connector | JST 2.0mm |
Switch | Battery Power ON/OFF |
Power Supply | - 3.7V Li-Battery - USB Type-C |
Button | -1x Reset button -3x User button |
Software | Support Arduino/PlatformIO development platform |
Product | ||||||||
Processor | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO ESP32-S3 Plus | N/A(Compatible with XIAO Series) | |
Compatible Displays | 24 Pin ePaper | 24 Pin ePaper 50 Pin ePaper | 24 Pin ePaper | |||||
Battery Connector | JST 2.0mm | JST 2.0mm | JST 2.0mm | JST 2.0mm | JST 2.0mm | / | ||
Battery Power ON/OFF | √ | √ | √ | √ | √ | / | ||
Button | 1x Reset, 3x User | 1x Reset, 3x User | 1x Reset 3x User | 1x Reset 3x User | / | |||
Extension IO Port | √ | / | / | / | √ | |||
SenseCraft HMI | √ | / | √ | / | √ | √ | / | |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
| HSCODE | 8517629990 |
| USHSCODE | 8543903500 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
XIAO ePaper Display Board EN05 | ×1 |
24Pin Adapter and 24Pin FFC Extension Cable | ×1 |