Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.

However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.

Official software support from Seeed Studio is under development — stay tuned for updates!

  • Capacitive Touch Screen Expansion Board: Display with 1.28-inch round, 240×240 resolution, 65K colors, providing clear and colorful images exhibition
  • High Compatibility: Highly compatible with all XIAO series products, easily integrated into your current projects
  • Rich Peripheral: Feature onboard RTC, battery charge chip, TF card slot, JST 1.25 connector, all within its compact size
  • Watch-sized Design: Come with 39 mm circular design, suitable for wearable and space-limited projects
  • Plug and Play: All pins are led out, no soldering is needed

That is, you can have a reliable timekeeping, a way to extend memory up to 32GB FAT, a charging method by the lithium battery. With its mini size, the XIAO extension board is ideal for wearable and small-volume projects. It is a versatile and powerful extension board that can be used for a wide range of projects, from displaying sensor data to creating interactive interfaces.

Specification

Item

Detail

Power Supply

USB Type-C: 5V @35 mA

Battery Charge: 3.7V @37mA

Battery Connector

3.7V Li-ion Battery JST 1.25 connector

Charge current

~ 485 mA

RTC Battery Holder

CR927

RTC Chip

PCF8563

Expandable memory

TF Card Slot for up to 32GB FAT

Screen

1.28-inch touch screen

240×240 resolution

65K colors

Sample Rate

100Hz

Dimension

43mm x 43mm

Hardware Overview

Application

Note

The 3D model of the shell for the Round Display can be printed by downloading the file below:

The 3D model diagram of the shell for Round Display

  • Programmable Touch Watch
  • Wearable Indicator
  • Visible Control Center
  • Gaming Devices
  • Interactive Displays

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio Round Display for XIAO

x1

FAQ

A: Compared to others, the Seeed Round Display offers a unique circular form factor and higher modularity. While others have fixed MCUs, the Seeed board allows you to swap between different XIAO MCUs (ESP32-S3, C6, or nRF52840) while keeping the same display interface.
A: Its "best-in-class" status comes from its all-in-one integration. It’s not just a screen; it’s an expansion board with an onboard RTC, TF card slot, and Li-ion battery charging circuit. For DIYers, this means a "no-soldering" experience—just plug in a XIAO ESP32 and you have a complete, portable IoT device.

Round Display for Seeed Studio XIAO

SKU 104030087

This compact expansion board is designed for the Seeed Studio XIAO ESP32 series and features a 1.28-inch fully covered round touch display in a 39 mm disc form factor. It integrates an RTC holder, charging circuit, and TF card slot, making it well suited for interactive ESP32 projects such as smart home interfaces and wearables.

USD$18.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy