Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

  • This ePaper Breakout Board is not compatible with the 7.5-inch Monochrome ePaper display or the 2.9-inch Quadruple Color ePaper display.
  • ePaper display extension designed for Seeed Studio XIAO boards: Provide 24-pin FPC connector, to allow you driving ePaper display seamlessly
  • Additional 8-pin 2.54 Header: Offers flexibility by letting you connect to any microcontroller like Arduino UNO or Rasbperry Pi
  • Plug and Play: All pins are led out, no soldering is needed

Hardware Overview

  • 24-pin FPC Conncctor: For the 2.13 inch ePaper.
  • XIAO Socket: For connecting the Seeed Studio XIAO development board.
  • IO Break out: For connecting the others controller, such Arduino UNO or Raspberry Pi.

  • Pin definition

ePaper

XIAO

RST

D0

CS

D1

DC

D3

BUSY

D5

SCK

D8

MOSI

D10

Application

  • Digital Signage: Use the ePaper Breakout Board to create dynamic and energy-efficient digital signs.
  • E-Readers: Build your own customized e-reader with features tailored to your needs.
  • Smart Home Control Panels: Integrate the board into a smart home system for a sleek and modern control panel.
  • Retail Price Tags: Create electronic price tags for a more efficient and eco-friendly retail experience.
  • Educational Tools: Develop interactive educational materials that can be easily updated and are energy-efficient.

 

ePaper Board Selection Guide

Product

ePaper Display Board EE02

ePaper Display Board EE04

ePaper Display Board EN04

Driver Board

Breakout Board

Processor

XIAO ESP32-S3 Plus

XIAO ESP32-S3 Plus

XIAO nRF52840 Plus

N/A(Compatible with XIAO Series)

Compatible Displays

13.3" spectra™ 6 E-Ink

24 Pin ePaper

50 Pin ePaper

24 Pin ePaper

24 Pin ePaper (NOT for 2.9" BWRY & 7.5" BW)

Battery Connector

JST 2.0mm

JST 2.0mm

JST 2.0mm

/

Battery Power ON/OFF

√

√

√

/

Button

1x Reset

3x User

1x Reset

3x User

/

Extension IO Port

/

/

√

SenseCraft HMI

√

√

/

/

 

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8471707000
COOCHINA

Part List

ePaper Breakout Board

x1

ePaper Breakout Board for Seeed Studio XIAO

SKU 105990172

This ePaper Breakout Board is designed for SeeedStudio XIAO series boards for allowing you driving ePaper display seamlessly. It also comes with a 8-pin 2.54 header for supporting additional microcontroll connections. Supporting plug and play, it is suitable for a wide range of ePaper displays.

USD$4.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy