
Note:
This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.
However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.
Official software support from Seeed Studio is under development — stay tuned for updates!
A Community Design Scaled up by Fusion Co-Create
This cool creation is designed by Westlake University's Marcel. We're excited to work with him to bring this impactful design to the market via our Fusion Co-Create. It's a program where we applied the Fusion Prototype, Produce, and Promote services to scale up cool community projects, while the designers get a commission for each single piece sold.
Fully Open Source on GitHub
This product is fully open-sourced with schematics, layout, and Gerber files on GitHub, and Marcel will maintain all the firmware, software updates, and tech support over there too. We highly recommend you to follow the GitHub repo to stay updated.
Size | 21 x 17.8 mm |
Operating Temperature | -40°C to 85°C |
Power Supply Range | 2.4V ~ 3.6V |
Current consumption | ~ 500uA |
Idle current consumption | ~ 0.25uA |
Communication Interface | I2C ● SHT40 Temperature & Humidity Sensor ● BH1750 Ambient Light Sensor ● PCF8563 Real-Time Clock ADC ● Battery Voltage Read |
SHT40 temperature & humidity sensor read time | ~ 2ms |
BH1750 ambient light sensor read time | ~ 120ms |
Compatible Hardware Platforms | |
Battery | EEMB 3.7V Lithium Polymer Battery (500mAh) |
While Marcel has only tested the Seeed Studio XIAO ESP32C3, ESP32C6, and ESP32S3 boards (by now) with the XIAO Logger Hat, other XIAO boards should also work based on the pin configurations. XIAO SAMD21 and RP2040 don't support battery charging and should not use battery monitoring. XIAO RP2350, ESP32C6, RA4M1, and MG24 support battery charging but need additional wiring. XIAO nRF52840, ESP32C3, and ESP32S3 fully support battery monitoring with a simple 2-pin header connection.
XIAO Boards | I2C | INT | ADC | EN | BAT |
XIAO SAMD21 | yes | yes | yes | yes | no |
XIAO nRF52840 (Sense) | yes | yes | yes | yes | yes |
XIAO RP2040 | yes | yes | yes | yes | no |
XIAO RP2350 | yes | yes | yes | yes | yes but not aligned |
XIAO ESP32C3 | yes | yes | yes | yes | yes |
XIAO ESP32S3 (Sense) | yes | yes | yes | yes | yes |
XIAO ESP32C6 | yes | yes | yes | yes | yes but not aligned |
XIAO RA4M1 | yes | yes | yes | yes | yes but not aligned |
XIAO MG24 (Sense) | yes | yes | yes | yes | yes but not aligned |
XIAO Logger Hat board | x1 |
7-pin female header | x2 |
Note: Li-ion battery not included
This little hat add-on for XIAO incorporates a Sensirion SHT40 temperature and humidity sensor, the BH1750 ambient light sensor, a PCF8563 real-time clock for accurate timekeeping, and an enableable voltage divider to keep track of the battery voltage.This product is a co-create collaboration with Seeed Studio and Westlake University's Marcel.