Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

• This product is currently only certified by FCC. According to applicable laws and regulations, it is only available for sale in the United States.

This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.

However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.

Official software support from Seeed Studio is under development — stay tuned for updates!

The Wi-Fi Halow Board based on the FGH100M-H module is a high-performance, long-range Wi-Fi HaLow solution. Operating in the 902-928 MHz frequency band, it offers excellent penetration and coverage, making it ideal for smart home and IoT applications. With its compact design and compatibility with the Seeed Studio XIAO ecosystem, this card ensures reliable and efficient connectivity for various projects.

  • Long-Range Connectivity: Complies with IEEE 802.11ah standard, operating in 902-928 MHz frequency band, providing coverage up to 1 km with superior penetration performance.
  • Low Power Consumption: Optimized power efficiency design, making it ideal for power-sensitive IoT applications.
  • Robust Security: Implements comprehensive security features including AES, SHA-256, SHA-384, SHA-512, and WPA3 encryption.
  • Seamless Integration with Seeed Studio XIAO Boards: Sized at 42 x 25mm, it's compatible with the Seeed Studio XIAO Boards (Pre-Soldered) via easy snap-on. (We recommended to use XIAO ESP32 series.)

 

Note:

You may need to prepare additional antennas suitable for WiFi-HaLow use. Here are the verified, recommended antenna models 2.6dBi Long Range Antenna and SMA to I-PEX Antenna Cable.

Specification

Parameters

Details

WLAN Protocol

IEEE 802.11ah

Wi-Fi Frequency Band

902–928 MHz

Wi-Fi Antenna

1 x 1

Wi-Fi Modulation Mode

OFDM,BPSK, QPSK, 16QAM, 64QAM

Encryption Mode

AES, SHA-256, SHA-384, SHA-512, WPA3

Wi-Fi Operating Mode

STA

Operating Temperature Range

-30 °C to +85 °C

Extended Temperature Range

-40 °C to +85 °C

Physical Rate (Max.)

802.11ah: 32.5 Mbps

Power Supply Voltage

VBAT: 3.0–3.6 V, typ. 3.3 V

I/O Power Supply Voltage

VDD_IO: 1.62–3.6 V, typ. 1.8/3.3 V

FEM Power Supply Voltage

VDD_FEM: 3.0–5.25 V, typ. 5 V

Application

  • Smart Home Devices
  • Industrial Automation Control
  • Smart City Infrastructure
  • Agricultural IoT Monitoring
  • Environmental Monitoring Systems

Certification

HSCODE8517799000
USHSCODE8517790000
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wi-Fi HaLow Module

×1

Wi-Fi HaLow Transceiver for Seeed Studio XIAO

SKU 109100041

The Wi-Fi HaLow Board based on the FGH100M-H module is a high-performance, long-range Wi-Fi HaLow solution. Operating in the 902-928 MHz frequency band, it offers excellent penetration and coverage, making it ideal for smart home and IoT applications. With its compact design and compatibility with the Seeed Studio XIAO ecosystem, this card ensures reliable and efficient connectivity for various projects.

USD$14.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy