Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Powered by XIAO nRF52840 Plus:Works immediately when connected to a compatible ePaper display, with onboard NFC interface for tap-to-configure, pairing, or triggering content updates.
  • Versatile Display Support: Compatible with a wide range of ePaper screens, supporting both 24-Pin and 50-Pin interfaces with easy switching via jumper caps.
  • BAT Connector with Switch: Provides simple battery connection and integrates a switch, enabling efficient power management and energy savings.
  • User-Friendly Buttons: Includes 1 reset button and 3 user-programmable buttons, offering flexibility for project acceleration and customizable functions.
  • Compatible with Various Software Platforms: Whether you prefer coding with Arduino, Platform IO, ESPHome and more, this driver board both approaches, providing maximum flexibility for your projects.

Specification

Parameter

Description

Processor

XIAO nRF52840 Plus

ePaper Connector

FPC 24 Pin 0.5mm

FPC 50 Pin 0.5mm

Battery Connector

JST 2.0mm

Switch

Battery Power ON/OFF

Power Supply

- 3.7V Li-Battery

- USB Type-C

Button

-1x Reset button

-3x User button

Hardware Overview

 

Application

  • Smart Name Badge: Create battery-powered ePaper name tags for events or offices, updated via NFC tap or wireless connection, with buttons to switch profiles or display QR codes.
  • Dynamic Price Tags: Build low-power retail labels that show prices, stock levels, or promotions on differernt size ePaper, updated periodically without needing constant power.
  • Meeting Room Signage: Use as status boards for meeting rooms, showing booking info, occupant name, or “Do Not Disturb” states, with buttons to quickly change modes.
  • Portable Checklist Board: Make handheld task boards or packing lists that keep their content even when powered off.

ePaper Board Selection Guide

Product

ePaper Display Board EE02

ePaper Display Board EE04

ePaper Display Board EN04

Driver Board

Breakout Board

Processor

XIAO ESP32-S3 Plus

XIAO ESP32-S3 Plus

XIAO nRF52840 Plus

N/A(Compatible with XIAO Series)

Compatible Displays

13.3" spectra™ 6 E-Ink

24 Pin ePaper

50 Pin ePaper

24 Pin ePaper

24 Pin ePaper (NOT for 2.9" BWRY & 7.5" BW)

Battery Connector

JST 2.0mm

JST 2.0mm

JST 2.0mm

/

Battery Power ON/OFF

√

√

√

/

Button

1x Reset

3x User

1x Reset

3x User

/

Extension IO Port

/

/

√

SenseCraft HMI

√

√

/

/


ePaper Board Selection Guide

Product
 
 
Processor
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
XIAO ESP32-S3 Plus
XIAO ESP32-S3 Plus
N/A(Compatible with XIAO Series)
 
Compatible Displays
24 Pin ePaper
 
24 Pin ePaper
50 Pin ePaper
24 Pin ePaper
Battery Connector
JST 2.0mm
JST 2.0mm
JST 2.0mm
JST 2.0mm
JST 2.0mm
/
Battery Power ON/OFF
√
√
√
√
√
/
Button
1x Reset,
3x User
1x Reset,
3x User
1x Reset
3x User
1x Reset
3x User
/
 
Extension IO Port
√
/
/
/
√
SenseCraft HMI
√
/
√
/
√
√
/

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Part List

XIAO ePaper Display Board EN04

×1

24Pin Adapter and 24Pin FFC Extension Cable

×1

50Pin Adapter and 50Pin FFC Extension Cable

×1

XIAO ePaper Display Board(nRF52840) - EN04

SKU 100003489

Powered by XIAO nRF52840 Plus, the display board EN04 supports both 24-pin and 50-pin ePaper displays. It features a JST 2.0 mm battery connector with power switch, built-in charging IC, and comes with one reset and three user buttons. Well-suited for low-power ePaper projects such as digital signage, electronic labels, and portable information boards.

USD$10.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy