
ePaper Connector | FPC 24 Pin 0.5mm Top Contact |
Battery Charge IC | ETA9740 |
Battery Connector | JST 2.0mm |
Switch | Battery Power ON/OFF |
Female Header | 7 Pin 2.54mm Connecting to MCUs like Seeed Studio XIAO |
Power Supply | 3.7V Li-Battery Seeed Studio XIAO |
Product | ||||||||
Processor | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO ESP32-S3 Plus | N/A(Compatible with XIAO Series) | |
Compatible Displays | 24 Pin ePaper | 24 Pin ePaper 50 Pin ePaper | 24 Pin ePaper | |||||
Battery Connector | JST 2.0mm | JST 2.0mm | JST 2.0mm | JST 2.0mm | JST 2.0mm | / | ||
Battery Power ON/OFF | √ | √ | √ | √ | √ | / | ||
Button | 1x Reset, 3x User | 1x Reset, 3x User | 1x Reset 3x User | 1x Reset 3x User | / | |||
Extension IO Port | √ | / | / | / | √ | |||
SenseCraft HMI | √ | / | √ | / | √ | √ | / | |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
ePaper Driver Board | ×1 |
The ePaper driver board features a 24-pin FPC connector, built-in charging IC for efficient and safe battery charging, and a JST 2-pin BAT connector for easy battery connection. Ideal for creating WiFi-enabled digital photo frames.