Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Enhanced Reception: Built-in Low Noise Amplifier and Surface Acoustic Wave Filter for improved sensitivity and noise reduction
  • High Precision:32/72 channels, -162dBm tracking, -160dBm re-acquisition sensitivity
  • Energy Efficiency: 41mA tracking/acquisition, 360µA standby
  • Multi-GNSS Systems: Powered byQuectel L76K, supporting GPS, BeiDou, GLONASS and QZSS
  • Ceramic Antenna: Enhanced signal reception, superior to traditional antennas.

Looking for an easy-to-use GPS module for your XIAO projects? The L76K GNSS Module is your answer. The L76K GNSS Module, specifically designed for SeeedStudio XIAO, is a versatile and efficient Multi-GNSS receiver. Compatible with all XIAO development boards, it offers comprehensive support for various satellite systems including GPS, BeiDou, GLONASS, and QZSS. This module is capable of both combined multi-system and independent single-system positioning, ensuring flexibility and precision in various applications.

 

Enhanced with AGNSS functionality, the module boasts a built-in low-noise amplifier and surface acoustic wave filter, delivering fast and precise positioning performance. It comes equipped with a high-performance active GNSS antenna, optimized for GPS L1 C/A, BeiDou B1, and GLONASS L1 frequencies, ensuring wide coverage and reliable signal reception.

 

Additionally, the module features a small, bright green LED, providing visual confirmation of the 1PPS (one pulse per second) output when a fix is established, simplifying troubleshooting and enhancing user experience.

Specification

Item

Detail

GNSS bands

GPS L1 C/A: 1575.42MHz

GLONASS L1: 1602MHz

BeiDou B1: 1561.098MHz

Channels

32 tracking ch/72 acquisition ch

TTFF (Time To First Fix)

Cold Starts: 30s(w/o AGNSS), 5.5s(w/ GNSS)

Hot Starts: 5.5s(w/o AGNSS), 2s(w/ AGNSS)

Sensitivity

Auto-acquisition: -148dBm

Tracking: -162dBm

Re-acquisition: -160dBm

Accuracy

Position: 2.0m CEP

Velocity: 0.1m/s

Acceleration: 0.1m/s²

Timing: 30ns

UART Interface

Baud Rate: 9600~115200bps(9600bps default)

Update Rate: 1Hz(default), 5Hz(Max.)

Protocol: NMEA 0183, CASIC proprietary protocol

Antenna

Type: Active Antenna

Operating Frequency: 1559–1606MHz

Coaxial Cable: RF1.13 Length=10cm

Cable Connector: U.FL Plug RA

Current consumption(w/ active antenna)

Auto-aquisition: 41mA

Tracking: 41mA

Standby: 360uA

Dimension

18mm x 21mm

Hardware Overview

Note Change Record

2024/12/6, Fix the RST pin from D10 to D2.

2025/3/31, Remove the fix status indicator

Application

  • GPS navigation
  • GPS Tracker
  • Smart City
  • Logistics and Freight Management

Certification

HSCODE8529909090
USHSCODE8526910020
UPC
EUHSCODE8471707000
COOCHINA

Part List

L76K GNSS Module

x1

Active Antenna with iPex connector

x1

7 Pin Female Header 2.54mm

x2

L76K GNSS Module for Seeed Studio XIAO

SKU 109100021

The L76K GNSS Module offers global tracking through GPS, BeiDou, GLONASS, and QZSS. Designed for the Seeed Studio XIAO series module with a compact form and low power consumption, it's perfect for asset tracking and robotics.

USD$10.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy