Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

This expansion board is currently not directly compatible with the XIAO nRF54L15 series because Arduino is not supported.

However, the hardware interface is fully compatible, and developers can manually adapt the software if needed.

Official software support from Seeed Studio is under development — stay tuned for updates!

  • Compatible with Seeed Studio XIAO: Designed for Seeed Studio XIAO development boards.
  • Long-Distance Communication: Supports RS-485 communication over distances of up to 1,200 m (approximately 3,937 ft).
  • 5V or 12V DC Input: Supports either supply voltage, with an onboard circuit that converts 12V to 5V.
  • Two 3-Pin Terminals: One terminal provides RS-485 connections (A, B, GND); The other provides power and interrupt connections (INT, 5V, 12V).
  • Compact Design: Approximately the size of two XIAO boards, making it suitable for space-constrained projects.
  • Selectable Direction Control: On V1.2, select hardware automatic or software-controlled direction by changing the onboard 0 Ω resistor configuration. Hardware automatic direction is the factory default.
  • RX/TX Activity LEDs: Indicate data reception and transmission.
  • 5V and 12V Power LEDs: Indicate the presence of the corresponding input voltage.

 

What is RS-485?

RS-485 is an efficient and reliable serial communication standard, suitable for various applications that require long-distance and multipoint connectivity. Its noise immunity and flexibility have made it widely used in industrial and communication sectors.

 

How does RS-485 work?

RS-485 uses a pair of signal lines (A and B) to transmit data, providing excellent noise immunity and supporting half-duplex communication modes. It allows for the connection of up to 32 devices on the same bus, with each device having a unique address for identification in sending and receiving data. This standard is widely used in industrial automation, remote monitoring, and other applications, and when combined with the Modbus protocol, it facilitates efficient data exchange and management between devices.

With the Seeed Studio RS-485 Breakout Board, you can harness the powerful capabilities of the Seeed Studio XIAO development boards and their extensive ecosystem to create projects that require reliable high-speed long distance communication. Whether you are developing industrial control systems or IoT devices, this breakout board offers a reliable and compact solution to integrate RS-485 functionality into your projects.

Learn more about it here.

All about RS485 - How RS485 Works and How to Implement RS485 into Industrial Control Systems? - Latest Open Tech From Seeed

Specification

ParameterSpecification
ProductSeeed Studio RS-485 Breakout Board
CompatibilitySeeed Studio XIAO development boards and Adafruit QT Py boards
Communication InterfaceRS-485
RS485 ChipTP8485E-SR, half-duplex transceiver
Terminal Connection3-pin terminal for signal wire and 3-pin terminal for power
Communication DistanceUp to 1,200 m, depending on installation conditions
Transmission Speed250 kbps
TX/RX IndicatorsLEDs indicate transmit and receive activity
Power Input5V or 12V DC; onboard 12V-to-5V conversion
Power IndicatorsLEDs for the 5V and 12V inputs
Direction ControlHardware automatic or software-controlled switching, selected by the 0 Ω resistor configuration

Hardware Overview

  1. Onboard

Application

  • Industrial Automation
  • Remote Monitoring Systems
  • Data Acquisition Systems
  • Other Embedded Systems Requiring Serial Communication

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio RS-485 Breakout Board

x1

RS485 Breakout Board for Seeed Studio XIAO

SKU 113991354

The Seeed Studio RS-485 Breakout Board is a versatile RS-485 expansion designed for all Seeed Studio XIAO development boards. Equipped with the TP8485E transceiver IC, this breakout board efficiently converts UART serial streams to RS-485 signals. Operating in half-duplex mode, the TP8485E supports bidirectional RS-485 communication over distances of up to 1,200 meters. The board offers hardware automatic or software-controlled transmit/receive direction switching, configured through solder options. It accepts either a 5V or 12V DC power input and provides separate 3-pin terminals for power and RS-485 connections, making it suitable for reliable communication over long distances and in electrically noisy environments.

USD$5.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy