Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Plug & Play with XIAO ePaper Driver Boards: Natively compatible with a range of 24-pin ePaper displays via the ePaper Display Board, these ready-to-use controller boards offer features such as an optional battery connector and a user button to accelerate prototyping and project development.
  • Exceptional Readability: The display's reflective properties ensure effortless legibility of text and images in different lighting environments.
  • Ultra-Low Power Consumption: The ePaper consumes power only during updates, resulting in longer battery life and greater energy efficiency.
  • Eye-Friendly and Heat-free: Eliminate glare, providing a comfortable viewing experience while remaining cool without generating heat.

 

Seamless Setup and Customization for Your ePaper Display

This ePaper display is designed to work seamlessly with any standard 40-pin driver board. We recommend the XIAO ePaper Display Board EE04 or XIAO ePaper Display Board EE05.

To make things even easier, we’re introducing SenseCraft HMI—a no-code, AI-powered platform that allows you to quickly design and customize your user interface. Drag and drop elements, choose templates, or let AI generate the perfect layout for you.Get started today and create your ideal display experience with ease!

Specification

Parameters

Details

Driver IC

SSD1680

Type

Dot Matrix

Size

2.13 inch

Active Area(mm)

48.55 x 23.7046

Resolution

122 x 250 pixels

Pixel Pitch(mm)

0.1943 x 0.1942

Display Color

Black, White

Max Grayscale

4

Interface

SPI

Connector

24 Pin FPC, 0.5mm Pitch

Viewing Angle

>170°

Operating Voltage

3.3V

Operating Temperature

0-50°C

Driver Mode

Support XIAO/Arduino/MicroPython

Drawing

Support GUI Drawing

Power Consumption

10.5mW (typ.)

Standby Consumption

0.003mW

Outline Dimension(mm)

59.2 x 29.2 x 1.00

Weight

3.2g

Hardware Overview

Application

  • Reading equipment
  • Mobile device
  • Electronic tags and price tags
  • Smart Wearables
  • Electronic Shelf Labels
  • Smart Card

Supported ePaper Display Board

Product
 
 
Processor
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
N/A(Compatible with XIAO Series)
 
Compatible Displays
24 Pin ePaper
 
24 Pin ePaper
50 Pin ePaper
24 Pin ePaper
Battery Connector
JST 2.0mm
JST 2.0mm
JST 2.0mm
/
Battery Power ON/OFF
√
√
√
/
Button
1x Reset,
3x User
1x Reset,
3x User
/
Extension IO Port
√
/
√
SenseCraft HMI
√
/
√
/
/
 

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

2.13" Monochrome ePaper Display

×1

2.13" Monochrome eInk / ePaper Display with 122x250 Pixels, SPI interface, Support XIAO/Arduino

SKU 104990845

The 2.13 inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features a 122x250 resolution, black and white display with a diagonal size of 2.13 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.

USD$5.85
$6.50
Save $0.65(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy