Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Up to 16-level grayscale clarity: Support 2 to 16 levels of grayscale (1-4 bits), delivering clear and refined visuals for text and graphics.
  • Ultra-Low Power Consumption: The ePaper consumes power only during updates, resulting in longer battery life and greater energy efficiency.
  • Plug&Play with XIAO ePaper Driver Board: Optimized for the XIAO ePaper Display Board EE03, powered by the XIAO ESP32-S3 Plus, featuring a reserved battery connector and user button to accelerate prototyping and project development.
  • Wide Range of Applications: Supports high-speed refresh for low-latency updates with a TTL parallel interface (multi-line, high-throughput) — perfect for e-paper readers and digital notebooks.

 

Seamless Setup and Customization for Your ePaper Display

This ePaper display is designed to work seamlessly with any standard 40-pin driver board. We recommend the XIAO ePaper Display Board EE03.

To make things even easier, we’re introducing SenseCraft HMI—a no-code, AI-powered platform that allows you to quickly design and customize your user interface. Drag and drop elements, choose templates, or let AI generate the perfect layout for you.Get started today and create your ideal display experience with ease!

 

Specification

Parameter

Description

Type

Dot Matrix

Size

10.3 inch

Active Area(mm)

157.25(V)×209.66(H)

Resolution

1404 (V)×1872 (H)

Pixel Pitch(mm)

112 × 112

Display Color

Black, White

Interface

TTL

Connector

40 Pin FPC, 0.5mm Pitch

Grayscale

16

Driver Mode

Support XIAO/Arduino/MicroPython

Drawing

Support GUI Drawing

Outline Dimension(mm)

174.4(V) × 216.7(H) × 0.78(D)

Weight(g)

60±7

Hardware Overview

 

Application

  • Reading equipment
  • Retail shelf labels
  • Conference room signage
  • logistics tracking boards
  • Smart home dashboards

Certification

HSCODE8524999010
USHSCODE8524119000
UPC
EUHSCODE8471707000
COOCHINA

Part List

10.3-inch Monochrome ePaper Display

×1

10.3 Monochrome eInk / ePaper Display with 1404 ×1872 Pixels, TTL interface, Support XIAO/Arduino

SKU 100071485

The 10.3 inch ePaper Display offer a high-quality, low-power solution for a wide range of applications. The model features a 1404 ×1872 resolution, black and white display with a diagonal size of 10.3 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, digital notebooks, and other portable devices.

USD$76.50
$85.00
Save $8.50(10%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy