Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Plug & Play with XIAO ePaper Driver Boards: Natively compatible with a range of 24-pin ePaper displays via the ePaper Display Board, these ready-to-use controller boards offer features such as an optional battery connector and a user button to accelerate prototyping and project development.
  • Exceptional Readability: The display's reflective properties ensure effortless legibility of text and images in different lighting environments.
  • Ultra-Low Power Consumption: The ePaper consumes power only during updates, resulting in longer battery life and greater energy efficiency.
  • Eye-Friendly and Heat-free: Eliminate glare, providing a comfortable viewing experience while remaining cool without generating heat.

Specification

Parameters

Details

Driver IC

UC8179

Type

Dot Matrix

Size

5.83 inch

Active Area(mm)

118.78 x 88.22

Resolution

648 x 480 pixels

Pixel Pitch(mm)

0.1833 x 0.1833

Display Color

Black, White

Max Grayscale

4

Interface

SPI

Connector

24 Pin FPC, 0.5mm Pitch

Viewing Angle

>170°

Operating Voltage

3.3V

Operating Temperature

0-50°C

Driver Mode

Support XIAO/STM32/Arduino/Micropthon

Drawing

Support GUI Drawing

Power Consumption

33mW (typ.)

Standby Consumption

0.003mW

Outline Dimension(mm)

125.4 x 99.5 x 1.2

Weight

3.2g

Hardware Overview

Application

  • Reading equipment
  • Mobile device
  • Electronic tags and price tags
  • Smart Wearables
  • Electronic Shelf Labels
  • Smart Card

 

Supported ePaper Display Board

Product
 
 
Processor
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
N/A(Compatible with XIAO Series)
 
Compatible Displays
24 Pin ePaper
 
24 Pin ePaper
50 Pin ePaper
24 Pin ePaper
Battery Connector
JST 2.0mm
JST 2.0mm
JST 2.0mm
/
Battery Power ON/OFF
√
√
√
/
Button
1x Reset,
3x User
1x Reset,
3x User
/
Extension IO Port
√
/
√
SenseCraft HMI
√
/
√
/
/
 

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

5.83" Monochrome ePaper Display

×1 

5.83" Monochrome eInk / ePaper Display with 648x480 Pixels, SPI interface, Support XIAO/Arduino

SKU 104990858

The 5.83 inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features a 648x480 resolution, black and white display with a diagonal size of 5.83 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.

USD$45.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy