Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Plug & Play with XIAO ePaper Driver Boards: Natively compatible with a range of 24-pin ePaper displays via the ePaper Display Board, these ready-to-use controller boards offer features such as an optional battery connector and a user button to accelerate prototyping and project development.
  • Exceptional Readability: The display's reflective properties ensure effortless legibility of text and images in different lighting environments.
  • Ultra-Low Power Consumption: The ePaper consumes power only during updates, resulting in longer battery life and greater energy efficiency.
  • Eye-Friendly and Heat-free: Eliminate glare, providing a comfortable viewing experience while remaining cool without generating heat.

Seamless Setup and Customization for Your ePaper Display

This ePaper display is designed to work seamlessly with any standard 40-pin driver board. We recommend the XIAO ePaper Display Board EE04 or XIAO ePaper Display Board EE05.

To make things even easier, we’re introducing SenseCraft HMI—a no-code, AI-powered platform that allows you to quickly design and customize your user interface. Drag and drop elements, choose templates, or let AI generate the perfect layout for you.Get started today and create your ideal display experience with ease!

What is an E-Paper?

E-Paper, short for Electronic Paper, is a type of display technology that aims to mimic the appearance of traditional paper and ink. It's designed to provide high contrast and readability in various lighting conditions, including direct sunlight, without the need for a backlight. E-Paper displays use tiny microcapsules containing charged particles suspended in a liquid to produce images. When an electric field is applied, the particles move to the top or bottom of the microcapsules, resulting in different shades or colors being visible to the viewer. E-Paper is often used in e-readers, electronic shelf labels, smartwatches, and other devices where energy efficiency and readability are essential.

Advantages Over Traditional Displays

E-Paper displays offer advantages over traditional displays, including better readability like paper, visibility in sunlight, low energy consumption, thin design, wide viewing angles, and longer battery life. They are ideal for portable devices and environments where glare and power efficiency matter.

 

Specification

Parameters

Details

Driver IC

SSD1683

Type

Dot Matrix

Size

4.2 inch

Active Area(mm)

84.8 x 63.6

Resolution

400 x 300 pixels (DPI:120)

Pixel Pitch(mm)

0.212 x 0.212

Display Color

Black, White

Max Grayscale

4

Interface

SPI

Connector

24 Pin FPC, 0.5mm Pitch

Viewing Angle

>170°

Operating Voltage

3.3V

Operating Temperature

0-50°C

Driver Mode

Support XIAO/Arduino/Micropthon

Drawing

Support GUI Drawing

Power Consumption

18.48mW (typ.)

Standby Consumption

0.0165mW

Outline Dimension(mm)

91 x 77 x 1.2

Weight

3.2g

Hardware Overview

Application

  • Reading equipment
  • Mobile device
  • Electronic tags and price tags
  • Smart Wearables
  • Electronic Shelf Labels
  • Smart Card

Supported ePaper Display Board

Product
 
 
Processor
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
XIAO
ESP32-S3 Plus
XIAO
nRF52840 Plus
N/A(Compatible with XIAO Series)
 
Compatible Displays
24 Pin ePaper
 
24 Pin ePaper
50 Pin ePaper
24 Pin ePaper
Battery Connector
JST 2.0mm
JST 2.0mm
JST 2.0mm
/
Battery Power ON/OFF
√
√
√
/
Button
1x Reset,
3x User
1x Reset,
3x User
/
Extension IO Port
√
/
√
SenseCraft HMI
√
/
√
/
/
 

Certification

HSCODE8543709990
USHSCODE8531200040
UPC
EUHSCODE8543709099
COOCHINA

Part List

4.2" Monochrome ePaper Display

×1

4.2" Monochrome eInk / ePaper Display with 400x300 Pixels, SPI interface, Support XIAO/Arduino

SKU 104990857

The 4.2-inch E-paper Display offers a high-quality, low-power solution for a wide range of applications. The model features a 400x300 resolution, black and white display with a diagonal size of 4.2 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.

USD$19.95
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy