
Parameters | Details |
Driver IC | JD79661 |
Type | Dot Matrix |
Size | 2.9 inch |
Active Area(mm) | 66.896 x 29.056 |
Resolution | 128 x 296 pixels |
Pixel Pitch(mm) | 0.227 x 0.226 |
Display Color | Black, White, Yellow and Red |
Interface | SPI |
Connector | 24 Pin FPC, 0.5mm Pitch |
Viewing Angle | >170° |
Operating Voltage | 3.3V |
Operating Temperature | 0-40°C |
Driver Mode | Support XIAO/Arduino/Micropthon |
Drawing | Support GUI Drawing |
Power Consumption | 9.9mW (typ.) |
Standby Consumption | 0.003mW |
Outline Dimension(mm) | 79 x 36.7 x 1.2 |
Weight | 3.2g |
Product | ||||||
Processor | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | N/A(Compatible with XIAO Series) | |
Compatible Displays | 24 Pin ePaper | 24 Pin ePaper 50 Pin ePaper | 24 Pin ePaper | |||
Battery Connector | JST 2.0mm | JST 2.0mm | JST 2.0mm | / | ||
Battery Power ON/OFF | √ | √ | √ | / | ||
Button | 1x Reset, 3x User | 1x Reset, 3x User | / | |||
Extension IO Port | √ | / | √ | |||
SenseCraft HMI | √ | / | √ | / | / | |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
2.9" Quadruple Color ePaper Display | ×1 |
The 2.9-inch e-paper display module with a 128x296 resolution, presents images in black, white, yellow, and red. Achieves a 25-second full-screen refresh for efficient performance. Perfect for e-readers, wearables, and portable devices.