Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

  • If your epaper has been idle for a long time, you can clear the screen content, which can effectively prevent the residual shadow and increase the screen life.
  • Avoid keeping the same image on the screen for more than one day, as this may cause image retention. It is recommended to refresh the display at least once a day.
  • Please refresh the screen as infrequently as possible when using and debugging the program. Refreshing the screen at high speed for a long period of time may also reduce the service life of the screen.

 

Seamless Setup and Customization for Your ePaper Display

This ePaper display is designed to work seamlessly with any standard 50-pin driver board. We recommend the XIAO ePaper Display Board EE04.

To make things even easier, we’re introducing SenseCraft HMI—a no-code, AI-powered platform that allows you to quickly design and customize your user interface. Drag and drop elements, choose templates, or let AI generate the perfect layout for you.Get started today and create your ideal display experience with ease!

 

How Spectra™ 6 works

Spectra displays are made of millions of Microcups® that suspend the particles in a clear fluid, enabling precise movement and stable color rendering. By combining red, yellow, green, and blue alongside monochrome, it achieves a rich six-color palette, delivering vivid images with paper-like readability.

Specification

Parameter

Description

Type

Dot Matrix

Size

7.3 inch

Active Area(mm)

160 (H) × 96 (V)

Resolution

800 (H) × 480 (V)

Pixel Pitch(mm)

0.200 × 0.200

Display Color

Black, White, Yellow, Red, Green and Blue

Interface

SPI

Connector

50 Pin FPC, 0.5mm Pitch

Driver Mode

Support XIAO/Arduino/MicroPython

Drawing

Support GUI Drawing

Outline Dimension(mm)

170.2(H) x 111.2(H) × 0.9 (D)

Weight(g)

33

Weight(g)

60±7

Hardware Overview

Application

  • Reading equipment
  • Retail shelf labels
  • Conference room signage
  • logistics tracking boards
  • Smart home dashboards

Certification

HSCODE8524999010
USHSCODE8524119000
UPC
EUHSCODE8471707000
COOCHINA

Part List

7.3" spectra™ 6 ePaper Display

×1

50Pin Adapter

×1

50Pin FFC Extension Cable

×1

7.3" spectra™ 6 E-Ink / ePaper Display with 800x480 Pixels, SPI interface, Support XIAO/Arduino

SKU 100064541

The 7.3 inch spectra™ 6 ePaper Display offer a high-quality, low-power solution for a wide range of applications. The model features a 800x480 resolution, black, white, yellow, red, green and blue display with a diagonal size of 7.3 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.

USD$42.75
$45.00
Save $2.25(5%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy