
Parameters | Details |
Driver IC | SE8350 (SSD1677) |
Type | Dot Matrix |
Size | 4.26 inch |
Active Area(mm) | 92.8 x 55.68 |
Resolution | 800 x 480 pixels |
Pixel Pitch(mm) | 0.116 x 0.116 |
Display Color | Black, White |
Max Grayscale | 2 |
Interface | SPI |
Connector | 24 Pin FPC, 0.5mm Pitch |
Viewing Angle | >170° |
Operating Voltage | 3.3V |
Operating Temperature | 0-50°C |
Driver Mode | Support XIAO/Arduino/Micropthon |
Drawing | Support GUI Drawing |
Power Consumption | 26.4mW (typ.) |
Standby Consumption | 0.0066mW |
Outline Dimension(mm) | 105.33 x 62.37 x 0.926 |
Weight | 3.2g |
Product | ||||||
Processor | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | XIAO ESP32-S3 Plus | XIAO nRF52840 Plus | N/A(Compatible with XIAO Series) | |
Compatible Displays | 24 Pin ePaper | 24 Pin ePaper 50 Pin ePaper | 24 Pin ePaper | |||
Battery Connector | JST 2.0mm | JST 2.0mm | JST 2.0mm | / | ||
Battery Power ON/OFF | √ | √ | √ | / | ||
Button | 1x Reset, 3x User | 1x Reset, 3x User | / | |||
Extension IO Port | √ | / | √ | |||
SenseCraft HMI | √ | / | √ | / | / | |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
| HSCODE | 8543709990 |
| USHSCODE | 8524119000 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
4.26 Monochrome ePaper Display | ×1 |
The 4.26 inch E-paper Display offer a high-quality, low-power solution for a wide range of applications. The model features a 800x480 resolution, black and white display with a diagonal size of 4.26 inches. With a fast refresh rate and excellent contrast, this display is ideal for e-readers, smart wearables, and other portable devices.