Product Details
Wiki & Learn
Reviews
Download PDF

Feature

The Seeed Studio BeagleBone® Green Eco is an industrial-grade, open-source single-board computer, co-developed with the BeagleBoard.org® Foundation and powered by the robust TI AM3358 SoC. This "Eco" version is engineered for high efficiency, incorporating an advanced TI power management chip (TPS6521403) to ensure optimized energy consumption. It is well-equipped for demanding applications with a generous 16GB of onboard eMMC storage and a Gigabit Ethernet port for high-speed network connectivity. For seamless hardware prototyping, it integrates two signature Grove connectors, offering direct, solder-free access to Seeed's extensive ecosystem of Grove sensors and modules.

  • Feature 1: Powerful Core & Real-Time Processing

Integrates a TI AM3358 1GHz ARM® Cortex-A8 processor, featuring a NEON™ SIMD coprocessor for accelerated processing. It also includes a dual-core Programmable Real-time Unit (PRU-ICSS) for deterministic, low-latency control, critical for industrial automation and robotics.

  • Feature 2: Eco-Friendly Power Management

Utilizes an advanced TI TPS6521403 PMIC with features like PFM mode and dynamic voltage scaling. This significantly optimizes power consumption, making it ideal for energy-sensitive and battery-powered applications.

  • Feature 3: 4X Storage Capacity & 10X Network Speed

Leaps forward with 16GB of onboard eMMC storage (a four-fold increase) and upgrades connectivity with a Gigabit Ethernet port, offering up to 10 times the bandwidth of its predecessor for high-speed, stable network communication.

  • Feature 4: Rich & Modern Connectivity

Features upgraded high-speed interfaces including a Gigabit Ethernet port and a modern USB Type-C port for power and data. For rapid prototyping, it also includes two built-in Grove connectors (I2C & UART)Grove - Seeed Studio, enabling easy, solder-free connection to Seeed Studio's extensive ecosystem of sensors and actuators.

  • Feature 5: Ready for Development

Comes pre-loaded with a Debian software image designated by the BeagleBoard.org® Foundation, providing a robust and familiar Linux environment with well-established tools and libraries to streamline your development process.

Specification

Category

Item

Seeed Studio BeagleBone® Green Eco

Seeed Studio BeagleBone® Green

Processor

Core

TI AM3358 1GHz ARM® Cortex-A8

Accelerators

NEON floating-point unit & 3D graphics accelerator

Memory

RAM

512MB DDR3L, 800MHz

Flash Storage

16GB eMMC (Kingston EMMC16G-WW28)

4GB 8-bit eMMC

EEPRPOM

4KB

4KB

External Storage

microSD card slot, supports up to 32GB

Power

Power Management

TI TPS6521403 PMIC

TI TPS65217C PMIC

Voltage Regulator

TI TPS62A01DRL (3.3V Buck converter);

TI TPS74501PDRV (1.8V Always-O n LDO);

TI TPS2117DRL (Power Mux)

TI TL5209DR (3.3V LDO Regulator)

Input Voltage

5V DC (via USB Type-C)

5V DC (via micro USB)

Interfaces

USB

1x USB 2.0 Host Type-A

1x USB 2.0 Type-C (power & device communication)

1x USB client (power & comms)

1x USB host

Network

Gigabit Ethernet (10/100/1000Mbps)

Ethernet (10/100Mbit)

Expansion Headers

2x 46 pin headers

Grove

1x I2C, 1x UART2

Buttons

1x Reset button

1x User(Boot) button

1x Reset button

1x User(Boot) button

1x Power Button

Indicators

1x power LED, 4x user-programmable LEDs

4x LEDs (heartbeat, microSD, CPU, eMMC)

Physical

Dimensions

86.4mm x 53.3mm x 18mm

Weight

40g

45g

Operating Temperature

-40~85℃

0 ~ 75°C

 

Hardware Overview

Application

The Seeed Studio BeagleBone® Green Eco's unique combination of performance, real-time control, and energy efficiency makes it a versatile platform for numerous applications:

  • Commercial automation projects:leveraging the industrial-grade components and extensive I/O capabilities.
  • Data acquisition systems:utilizing the various input interfaces and high-speed networking.
  • IoT gateways:benefiting from the expanded storage and reliable connectivity options.
  • Embedded control systems:taking advantage of the AM3358 processor's real-time processing capabilities.
  • Educational and prototyping environments:where the combination of industrial compatibility, extensive documentation, and software support accelerates development from concept to commercial application.

Certification

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471800000
COOCHINA

Part List

Seeed Studio BeagleBone® Green Eco

x1

USB Type-C Cable

x1

User Guide

x1

Seeed Studio BeagleBone® Green Eco

SKU 102111198

The Seeed Studio BeagleBone® Green Eco is an industrial-grade, open-source single-board computer, co-developed with the BeagleBoard.org Foundation. It provides a robust and versatile platform for developers and hobbyists, featuring high-capacity storage, Gigabit Ethernet, and highly efficient power management.

USD$106.50
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy