Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • High-Performance Processor: Powered by the Texas Instruments AM67A AI vision processor with four 64-bit Arm® Cortex®-A53 CPU cores up to 1.4 GHz, enabling robust AI, machine vision, and real-time automation capabilities.
  • AI Acceleration: Equipped with dual C7x DSPs and two Matrix Accelerators (MMAs) delivering up to 4 TOPS of deep learning performance, making it ideal for complex AI tasks.
  • Advanced Connectivity: Features high-speed PCIe, USB3 interfaces, and flexible multimedia I/Os, supporting cost-effective multi-camera and multi-display systems.
  • Rapid Prototyping: The 40-pin expansion header allows for solder-free system prototyping with countless compatible sensors, actuators, and connectivity add-ons, facilitating rapid development.
  • Customizable and Open-Source: Fully open-source design that allows professional and advanced users to modify hardware, optimizing supply chain management, manufacturing, and creating tailored derivatives.

Specification

Parameters

Description

Processor

TI AM67A, Quad 64-bit Arm® Cortex®-A53 microprocessor subsystem at up to 1.4 GHz, multiple cores including Arm/GPU processors, DSP, and vision/deep learning accelerators up to 4 TOPS

RAM

4GB LPDDR4

Wi-Fi

Beagleboard BM3301, 802.11ax Wi-Fi

Bluetooth

Bluetooth Low Energy 5.4 (BLE)

USB Ports

4 x USB 3.0 Type A ports, supports 5Gbps operation

1 x USB 2.0 Type C, supports USB 2.0 device

Ethernet

Gigabit Ethernet, with PoE support (requires separate PoE HAT)

Camera/Display

1 x 4-lane MIPI camera/display transceivers

1 x 4-lane MIPI camera

Display Output

1 x HDMI display

1 x OLDI display

Real-time Clock (RTC)

Supports external RTC battery for power failure time retention

Debug UART

1 x 3-pin debug UART

Power

5V/5A DC power via USB-C, with Power Delivery support

Power Button

On/Off included

PCIe Interface

PCI-Express® Gen3 x 1 interface for fast peripherals (requires separate M.2 HAT or other adapter)

Expansion Connector

40-pin header

Fan connector

1 x 4-pin fan connector, supports PWM speed control and speed measurement

Storage

microSD card slot, supports up to ultra high-speed SDR104 mode

Tag-Connect

1 x JTAG

1 x Tag-Connect for PMIC NVM programming (test and debug purposes only)

Board Dimension

85 x 56 x 20mm

Hardware Overview

..

 

Application

  • Application
  • Robotics
  • Factory and Building Automation
  • Test & Measurement
  • Medical
  • Human-Machine Interfaces (HMIs)
  • Intelligent Vision (Image Classification/Object Detection/Semantic Segmentation)

Certification

HSCODE8471504090
USHSCODE8517180050
UPC640265311062
EUHSCODE8471707000
COOCHINA

Part List

BeagleY®-AI Board

x1

Quick start card

x1

BeagleY®-AI

SKU 102991834

BeagleY®-AI is a high-performance single board computer powered by the Texas Instruments AM67A AI vision processor, delivering up to 4 TOPS of deep learning capability. Ideal for robotics, automation, and intelligent vision projects, it features extensive connectivity options and a 40-pin header for easy prototyping. Perfect for enthusiasts and professionals alike, BeagleY®-AI combines power and versatility in a compact, open-source design. Check more Beaglebone Hardware.

USD$239.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy