Loading...
BeagleBone®

BeagleBone® Boards 

BeagleBone® boards are low-cost, fan-less single-board computers based on low-power Texas Instruments processors featuring the ARM Cortex-A series core with all of the expandability of today's desktop machines, but without the bulk, expense, or noise.

Seeed Studio BeagleBone Green

Seeed Studio BeagleBone Green (BBG) is a joint effort by BeagleBoard.org and Seeed Studio. It is based on the open-source hardware design of BeagleBone Black and developed into this differentiated version. The BBG has included two Grove connectors, making it easier to connect to the large family of Grove sensors. The on-board HDMI is removed to make room for these Grove connectors.

Loading

16 Items

View as Grid List
per page
  1. pocketbeagle
    PocketBeagle - OSD3358ARM Cortex-A8 512MB RAM
    $25.00
    SKU 102080047
  2. Beagle Bone
    BeagleBone®
    $89.00
    SKU 102990012
  3. 4.3 Inch LCD Cape for BeagleBone Black - Non Touch Display
    4.3 Inch LCD Cape for BeagleBone® Black - Non Touch Display
    $49.00
    SKU 104990003
  4. Acrylic Case for BeagleBone Green
    Acrylic Case for Seeed Studio BeagleBone® Green
    SKU 322010189
    Rating:
    100%
  5. Motor Bridge Cape
    Motor Bridge Cape
    SKU 105030006
    Rating:
    100%
  6. BeagleBone Blue
    BeagleBone® Blue
    $82.00
    SKU 102990827
    Rating:
    100%
  7. Replicape Rev B - 3D printer controller board
    Replicape Rev B - 3D printer controller board
    $99.00
    SKU 102991007
    Rating:
    100%