
Note
Seeed Studio BeagleBone® Green Gateway supports various BeagleBone® Cape that can perform different functions. Please visit here for more information.
Seeed Studio BeagleBone® Green Gateway is a joint effort by BeagleBoard.org and Seeed Studio. Based on the open-source hardware design of BeagleBone® Black, the newest Seeed Studio BeagleBone® Green Gateway has added Ethernet connectivity to the previous design of Seeed Studio BeagleBone® Green Wireless, making it equipped with Wi-Fi + Bluetooth Low Energy (BLE) + 10/100 Ethernet connectivity.
The Seeed Studio BeagleBone® Green Gateway is fully compatible with Seeed Studio BeagleBone® Green Wireless.
Seeed Studio BeagleBone® Green Gateway is the combination of Seeed Studio BeagleBone® Green and Seeed Studio BeagleBone® Green Wireless. The below comparison table indicates differences between different board:
1 x USB Host | 1 x USB Host | 4 x USB2.0 Host | 2 x USB2.0 Host |
Ethernet | Ethernet 10/100M | Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE | Ethernet 10/100M Bit and Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE |
HDMI Port | 2 x Grove Connectors | 2 x Grove Connectors | 2 x Grove Connectors |
Please visit our wiki for more information about Seeed Studio BeagleBone® Green Gateway:
Specifications | Value |
Processor | AM3358 1GHz ARM® Cortex-A8 2×32-bit 200-MHz programmable real-time units (PRUs) |
EEPROM | 4KB |
RAM | 512MB DDR3 |
On-board Flash Storage | 4GB eMMC |
CPU Supports | NEON floating-point & 3D graphics accelerator |
Micro USB Supports | Powering & Communications |
USB | USB 2.0 Host x 2 |
Grove Connectors | 2 (Grove I2C x 1and Grove UART x 1) |
GPIO | 2 x 46 pin headers |
Ethernet | 1 x 10/100M Bit |
Wireless Connectivity | Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE |
Operating Temperature | 0 ~ 70°C |
Buttons | 3 |
Power | DC Jack for power, 12V |
Dimensions | 89.0mm x 54.6mm x 19.6mm |
Seeed Studio BeagleBone® Green Gateway Development Board is a commercial-grade single-board computer (SBC). It is based on the open-source hardware design of Seeed Studio BeagleBone® Green and Seeed Studio BeagleBone® Green Wireless and combined with the onboard Wi-Fi + Bluetooth Low Energy (BLE) + Ethernet features.