
The SenseCAP M4 is a compact, fan-cooled edge computing device built around the reComputer X86 Development Board (J4125-08-00-512SSD) V2.0. It is designed for developers, system integrators, and industrial users who need a reliable, low-power hardware platform for deploying edge computing and customized software applications.
Powered by an Intel® Celeron® J4125 quad-core processor with 8GB LPDDR4 memory and a 512GB internal SSD, the SenseCAP M4 delivers solid computing performance in a small form factor. Its flexible software environment supports a wide range of applications, from IoT gateways and edge data processing to industrial control and software-defined networking.
SenseCAP M4 runs at a Quad-core Intel® Celeron® J4125 and RP2040 co-processor, equipping dual 2.5GbE interfaces and multiple wireless connectivities, supporting 4K output, carrying sufficient storage capability, and equipment expandability.
To keep your precious data secure, SenseCAP M4 Built-in TPM2.0 cryptographic processor and ECC608 crypto chip protect devices from external software threats and physical theft.
Powered by the Intel® Celeron® J4125(Frequency: 2.0 - 2.7GHz) and combined with Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+ to optimize the SenseCAP M4 performance. Excellent performance allows SenseCAP M4 to process multi-applications reliably and efficiently and provides higher EPS and faster disk write speed(DWS).
SenseCAP M4 device power consumption is only 10W, 7*24 hours running only costs $12.61 per year. Users can deploy more devices with minimal power cost (global average kWh price of $0.144/per kWh).
Besides the powerful features of the SenseCAP device itself, SenseCAP has been providing rich accessory choices for users to get the maximum performance. Such as the best sales of high-performance IoT antennas, antenna cables, mounting pads, and lightning arrestors. A SenseCAP-developed waterproof outdoor enclosure that fits the device in the market is also available. It will further enable the possibilities for users to have the gateways placed outdoors, therefore more various LoRaWAN scenarios could come to reality.
Due to local policy and regulations, China Mainland, Hong Kong, and Macau are considered as restricted areas for selling and deploying the SenseCAP M4, thus any order placed with the shipping destination in said areas will be considered invalid. So please make sure you could use SenseCAP M4 in your region before placing the order.
Components | SenseCAP M4 |
Processor | Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz) |
Coprocessor | Raspberry pi@ RP2040 32bit Dual-core Arm Cortex M0+ |
Frequency | EU868 Version: 863MHz ~ 870MHz US915 Version: 902MHz ~ 928MHz |
Antenna | LoRa : 3dBi External Antenna with Base |
Graphics | Intel® UHD Graphics 600 (Frequency: 250 – 750MHz) |
Memory | LPDDR4 8GB |
Storage | Internal 512GB SSD |
Wireless | Wi-Fi 802.11 a/b/g/n/ac @ 2.4/5 GHz HT160 |
Networking | Intel®226-V PCIe2.5GbE LAN, Supports Wake-On-LAN, Supports PXE |
Audio | Microphone + headphone Combo Connector |
USB | USB 2.0 Type-A x2, USB 3.1 Type-A x1, USB 3.1 Type-C x1 |
Video Interfaces | HDMI2.0a: Up to 4096x2160 @ 60Hz 24bpp / DP1.2a: Up to 4096x2160 @ 60Hz 24bpp |
Expansion Slots | M.2(Key B, 2242/2280): SATA III, USB2.0, UIM; M.2 (Key M, 2242/2280): PCIe 2.0 ×4; Micro SD card Socket; SIM Card Socket; SATA III |
Operating temperature | 0°C~45°C |
Storage temperature | -20°C~60°C |
TPM | Built-in TPM 2.0 |
Power | DC Jack 5.5/2.1mm or Type-C PD; DC Jack input: 12-19V DC; Type-C input: 15V DC |
Dimensions | 130x120x50mm |
Certifications | FCC, CE |
SenseCAP M4 | 1 |
LoRa Antenna | 1 |
User Manual | 1 |
International Power Adapter | 1 |
SenseCAP Sticker | 2 |
The SenseCAP M4 based on reComputer is a compact computing device designed for edge computing and customized software applications. With its reliable hardware platform and flexible software environment, it is suitable for developers and system integrators working on a wide range of applications.