Please complete required options
x1
Product Details
Wiki & Learn
Reviews
Download PDF

Description

The SenseCAP Wio-WM1302 Development Kit is designed to expand the functionality of the SenseCAP M4 Square, enabling it to support additional wireless communication applications and customized IoT solutions. Combined with the SenseCAP M4 Square, it provides a flexible platform for developers and system integrators to build and deploy tailored edge computing applications.

Features

  • Easy-to-Use, Include easy-to-use magnetic support
  • Powered by Semtech® SX1302 baseband LoRa® chip, extremely low power consumption, and high performance.
  • Ultra-low operating temperature, no additional heat dissipation needed, reducing the size of the LoRaWAN gateway.
  • High sensitivity down to -139 dBm @SF12 with SX1250 TX/RX front-end; TX power up to 26 dBm @3.3V.
  • High gain 3dBi dual-band for 868MHz and 915MHz

Description

1. Power off SenseCAP M4 Square and remove the end cap.

2. Use the screwdriver to attach the WM1302 LoRaWAN Gateway module to the LoRa and Security Board.

3. Attach the LoRa antenna to the LoRa connector and connect the internal antenna to the RFIO.

4. Power up the SenseCAP M4.

Part List

LoRaWAN Gateway Module

x1

SenseCAP M4 Square Onboard Card

x1

Screwdriver

x1

 

SenseCAP Wio-WM1302 Development Kit with Long Range Indoor Antenna

SKU E23020412

The SenseCAP Wio-WM1302 Development Kit is a versatile development platform designed for building and testing wireless communication applications. With its flexible hardware architecture and development-friendly design.

USD$14.90
Long Range Indoor Antenna Kit; 860-930MHz; 3dBi; 295mmx1$14.90
Please complete required options
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy