
Servo Motor | Dynamixel XC330-M288PG-T(with Plastic Gear) |
Size | X330 |
Input Voltage | 5V |
No Load RPM | 81RPM |
Gear Ratio | 288.35 : 1 |
Supported Baudrates | 9600 ~ 4MBaud |
Resolution | 4096 Steps |
Special Features | RC Protocols |
Communications Protocol | TTL, SBUS, iBUS, RC PWM |
Weight | 23g |
Dimensions | 20 x 34 x 26 mm |
| HSCODE | 8501109990 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 8501109390 |
| COO | CHINA |
Dynamixel XC330-M288PG-T Servo F | x1 |