
Sipeed M1s Dock is a development board designed based on Sipeed BL808 M1s Module that supports 2.4G WIFI/BT/Bluetooth5 and is equipped with a base of the screen and base of the MIPI camera. Designed with the most minimal design, for customers to evaluate the module, or hobbyists to play directly, etc.
Sipeed M1s Dock is a powerful core board with a screen and uses the BL808 RISC-V as the CPU, and the powerful tri-core heterogeneous architecture can play a role in high-performance computing power.
BL808 mainly includes two subsystems, wireless and multimedia. The wireless subsystem includes a RISC-V 32-bit high-performance CPU, integrated Wi-Fi /BT/Bluetooth5 wireless subsystem, which can provide a variety of connection and transmission experiences. The multimedia subsystem includes a RISC-V 64-bit ultra-high-performance CPU and integrates video processing modules such as DVP/CSI/ H264/NPU, which can be widely used in various AI fields such as video surveillance/smart speakers. As well as the BLAI-100 (Bouffalo Lab AI engine) NPU for video/audio detection and/or recognition.
It supports 2.4G WIFI/BT/Bluetooth5. You can choose different networking methods according to your needs to achieve different functions. At the same time, the M1s Dock comes with a USB to UART debugger, so you can easily burn code to the board with just one click. And then It has more rich features that are equipped with a base of the screen and base of the MIPI camera, as well as onboard an analog microphone, an LED and a TF card slot. For example, you will have a richer experience when choosing a 1.69-inch 240x280 capacitive touch screen and 200W pixel camera.
One advantage of the BL808 is that it can support Linux, and the microcontroller does include an MMU, so you would not have to deal with the usual uClinux headaches.
Main Chip BL808 | |
CPU |
RV64GCV 480MHz |
RV32GCP 320MHz | |
RV32EMC 160MHz | |
NPU |
BLAI-100 |
Capacity |
768KB SRAM + 64MB UHS PSRAM |
Encode and Decode |
MJPEG and H264(Baseline/Main) |
1920x1080@30fps + 640x480@30fps | |
Camera interface |
DVP and MIPI-CSI |
Display interface |
SPI、DBI、DPI(RGB) |
Wireless |
Wi-Fi 802.11 b/g/n |
Bluetooth 5.x Dual-mode(BT+Bluetooth) | |
Wi-Fi / BT co-existence | |
Port |
USB 2.0 HS OTG/TYPE-C |
Basic Parameters | |
Onboard components |
USB to UART debugger |
1.69-inch 240x280 capacitor touch screen | |
2M solution camera | |
1 analog microphone、1 LED、1 TF card slot | |
TYPE-C interface |
5V±10% 0.5A |
Temperature rise |
<30K |
Operating temperature |
-10℃ ~ 65℃ |
M1s Dock |
×1 |
TYPE-C Cable |
×1 |
Pin Header |
×1 |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
Sipeed M1s Dock is a development board designed based on Sipeed BL808 M1s Module that supports 2.4G WIFI/BT/Bluetooth5 and is equipped with a base of the screen and base of the MIPI camera. Designed with the most minimal design,for customers to evaluate the module, or hobbyists to play directly, etc.