Sipeed MAix BiT for RISC-V AI+IoT

SKU
102991150
Rating:
76% of 100

Sipeed newly provide breadboard-friendly board for you, it called MAix BiT. It integrate USB2UART chip, auto download circuit, RGB LED, DVP Camera FPC connector(support small FPC camera and standard M12 camera), MCU LCD FPC connector(support our 2.4 inch QVGA LCD), TF card solt.

$12.90
In stock
  • 2+: $12.60
  • 50+: $12.20
-
+
attention icon

Note

Sipeed has released the upgrades version of Sipeed MAix, mainly upgrading the following four items:

  • Added MEMS microphone
  • CH340 was changed to CH552
  • 24P connectors(Front lock) were changed to 24P connectors(rear lock)
  • Added two LEDs to display serial state
At present, our inventory is in a new and old alternate stage, so you may receive a new version or an old version.

attention icon

Tips

We have released the Sipdeed AI forum area, where we will publish relevant resources from time to time. You are welcome to ask questions and communicate in the forum area.

Sipeed MAix: AI at the edge

AI is pervasive today, from consumer to enterprise applications. With the explosive growth of connected devices, combined with a demand for privacy/confidentiality, low latency and bandwidth constraints, AI models trained in the cloud increasingly need to be run at the edge.

MAIX is Sipeed’s purpose-built module designed to run AI at the edge, we called it AIoT. It delivers high performance in a small physical and power footprint, enabling the deployment of high-accuracy AI at the edge, and the competitive price make it possible embed to any IoT devices. As you see, Sipeed MAIX is quite like Google edge TPU, but it act as master controller, not an accelerator like edge TPU, so it is more low cost and low power than AP+edge TPU solution.

MAix's Advantage and Usage Scenarios:

  • MAIX is not only hardware, but also provide an end-to-end, hardware + software infrastructure for facilitating the deployment of customers' AI-based solutions.
  • Thanks to its performance, small footprint, low power, and low cost, MAIX enables the broad deployment of high-quality AI at the edge.
  • MAIX isn't just a hardware solution, it combines custom hardware, open software, and state-of-the-art AI algorithms to provide high-quality, easy to deploy AI solutions for the edge.
  • MAIX can be used for a growing number of industrial use-cases such as predictive maintenance, anomaly detection, machine vision, robotics, voice recognition, and many more. It can be used in manufacturing, on-premise, healthcare, retail, smart spaces, transportation, etc.

Sipeed MAix BiT development board

As many DIYer want build their own work with breadboard, Sipeed newly provide breadboard-friendly board for you, it called MAix BiT

Sipeed Bit Intro

Features

  • It is twice of M1 size, 1x2 inch size, breadboard-friendly, and also SMT-able
  • It integrate USB2UART chip, auto download circuit, RGB LED, DVP Camera FPC connector(support small FPC camera and standard M12 camera), MCU LCD FPC connector(support our 2.4 inch QVGA LCD), TF card solt.
  • MAix BiT is able to adjust core voltage! you can adjust from 0.8V~1.2V, overclock to 800MHz!

Specification

CPU : RISC-V Dual Core 64bit, 400MHz adjustable Powerful dual-core 64-bit open architecture-based processor with rich community resources
Debugging Support High-speed UART and JTAG interface for debugging
GPIO interface All GPIOs connected to header 2*20 2.54mm
Micro SD card(TF card) slot Support Self-elastic card holder
One-click Download circuit Just connect the USB typeC cable to complete the download
Onborad CH340, which support 2Mbps baudrate
DVP Camera connector 24P 0.5mm FPC connector
LCD connector 8bit MCU LCD 24P 0.5mm FPC connector
Button RST button and USR button

MAix's CPU

  • In hardware, MAIX have powerful KPU K210 inside, it offers many excited features:
  • 1st competitive RISC-V chip, also 1st competitive AI chip, newly release in Sep. 2018
  • 28nm process, dual-core RISC-V 64bit IMAFDC, on-chip huge 8MB high-speed SRAM (not for XMR :D), 400MHz frequency (able to 800MHz)
  • KPU (Neural Network Processor) inside, 64 KPU which is 576bit width, support convolution kernels, any form of activation function. It offers 0.25TOPS@0.3W,400MHz, when overclock to 800MHz, it offers 0.5TOPS. It means you can do object recognition 60fps@VGA
  • APU (Audio Processor) inside, support 8mics, up to 192KHz sample rate, hardcore FFT unit inside, easy to make a Mic Array (MAIX offer it too)
  • Flexible FPIOA (Field Programmable IO Array), you can map 255 functions to all 48 GPIOs on the chip
  • DVP camera and MCU LCD interface, you can connect an DVP camera, run your algorithm, and display on LCD
  • Many other accelerators and peripherals: AES Accelerator, SHA256 Accelerator, FFT Accelerator (not APU's one), OTP, UART, WDT, IIC, SPI, I2S, TIMER, RTC, PWM, etc.

MAix's Module

Inherit the advantage of K210's small footprint, Sipeed MAIX-I module, or called M1, integrate K210, 3-channel DC-DC power, 8MB/16MB/128MB Flash (M1w module add wifi chip esp8285 on it) into Square Inch Module. All usable IO breaks out as 1.27mm(50mil) pins, and pin's voltage is selectable from 3.3V and 1.8V.

Sipeed Maix  block pin

MAix's SoftWare

MAIX support original standalone SDK, FreeRTOS SDK base on C/C++.
And we port micropython on it: https://maixpy.sipeed.com/en/ It support FPIOA, GPIO, TIMER, PWM, Flash, OV2640, LCD, etc. And it have zmodem, vi, SPIFFS on it, you can edit python directly or sz/rz file to board. We are glad to see you contribute for it:
https://github.com/sipeed/MaixPy //Maixpy project
https://github.com/sipeed/MaixPy_Doc_Us_En_Backup //Maixpy wiki project

MAix's Deep learning

MAIX support fixed-point model that the mainstream training framework trains, according to specific restriction rules, and have model compiler to compile models to its own model format.
It support tiny-yolo, mobilenet-v1, and, TensorFlow Lite! Many TensorFlow Lite model can be compiled and run on MAIX! And We will soon release model shop, you can trade your model on it.

SOFTWARE FEATURES
FreeRtos & Standard SDK Support FreeRtos and Standrad development kit.
MicroPython Support Support MicroPython on M1
Machine vision Machine vision based on convolutional neural network
Machine hearing High performance microphone array processor
ELECTRICAL SPEC
Supply voltage of external power supply 4.8V ~ 5.2V
Supply current of external power supply >600mA
Temperature rise <30K
Range of working temperature -30℃ ~ 85℃

Part List

Sipeed MAix Bit x 1

ECCN/HTS

ECCN 3A991.a
HSCODE 8543709990
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • After much searching I found the resistor that connects bank 6 and 7 to 1.8v. How do I switch banks0-5 over to 1.8v as well?
    Question by: Aaron Shelhamer on 2019-04-07 09:55:26

    Hi there, If you want set bank 0~5, you need set R3/R4 to change 3V3 to 1V8. For more info, please refer to https://bbs.sipeed.com/t/topic/649/2 thanks.

    Answer by: admin on 2019-04-08 06:30:35