Product Details
Wiki & Learn
Reviews
Download PDF

Description

MaixSense-A010 is an extremely cost-effective 3D sensor module composed of BL702 + OPNOUS 100x100 TOF launched by Sipeed, which supports a maximum resolution of 100x100 and 8-bit precision, and comes with a 240x135 pixel LCD display to preview the depth map after colormap in real time.

 

Features

  • Powerful chip support: Main chip BL702 RISC-V 144MHz
  • Combination of ToF and RGB sensors: The use of cameras and RGB sensors provides depth vision features
  • Depth range 0.15 -1.5 meter millimetre level accuracy: High precision makes for high accuracy
  • Low and customizable power consumption: supporting lithium battery charge management
  • Outdoor compatibility: The hard shell is suitable for outdoor scenes

 

Description

MetaSense A010 is an all-in-one, low cost, flexible and easy to use 3D ToF(Timeof-Flight) solution for loT applications. It consists of an on-board 100x100 array ToF sensor and ToF processor, which combines ToF sensing, ToF signal processing and application algorithm on a single board. It integrates the following algorithms: Specific applications, such as ranging, multi area human body positioning and sensing, posture monitoring, posture control, keystone correction, etc. These features are widely used in loT applications like white goods, L aser TV, smart projector, smart illumination, smart parking, smart home facilitis.etc.

 

MetaSense A010 is power supplied via USB2.0, and it outputs ToF depth data and RGB image at a speed of 30fps. With its sophisticated optic, electronic and high-accuracy algorithms are able to calculate depth data as accurately as at the millimeter level. Dual support ROS system, open ROS1 + ROS2 access function package, can quickly obtain depth data and depth map.

 

MS-A010 has strong compatibility and is based on serial protocol. It can be connected to single-chip development boards such as K210 bit or Linux development boards such as Raspberry Pi for secondary development. It uses the serial port protocol to provide interfaces and transmit data. The physical interfaces we provide include type-c (virtual serial port) and a 1.0mm 4pin motherboard (UART), which can obtain depth map data for integration.

 

what is TOF technology?

It is a method of distance measurement, which calculates the distance between the two by measuring the "time of flight" of signals such as ultrasonic/microwave/light between the transmitter and the reflector. It is the TOF sensor that can achieve TOF ranging. The most commonly used is infrared or laser ranging.

There is a difference in the distance between the objects. The module displays the cold and warm colors through the difference of the captured depth values. The cool and warm colors change with the mapping of the distance.

 

There are some examples of this product for your reference:

Case1: Gesture Interaction

Realize super cool keyboard light follows, track the position of the hand in real time, and then map the keyboard light according to the position of the hand. Click to learn related code

 

Case2: Connect to MCUs

  • MS-A010 has strong compatibility and is based on serial protocol. It can be connected to single-chip development boards such as K210 bit or linux development boards such as Raspberry Pi for secondary development.
  • The k210 Bit development board is a member of the sipeed Maix product line. It is an AIOT development board designed based on the edge intelligent computing chip K210 (RISC-V architecture 64-bit dual-core) of Canaan Canzhi Technology.

    Click to learn related code: MS-A010 external K210 bit source code acquisition.

 

Case3:Secondary development: Serial protocol

  • Please refer to the above case: MS-A010 external K210 bit
  • MS-A010 Secondary Development Manual:Click to view

 

Case4:Secondary development: Access ROS

Application

  • SLAM and robotic navigation
  • Surveillance & security inspection
  • People counting & tailgate detection
  • VR/AR & gesture recognition
  • Autopilot and AGV obstacle avoidance
  • 3D modeling
  • Dimensions measurement
  • Liveness Detection & facial recognition

 

Specifications

 

CPU

 

BL702-32-bit RISC CPU with FPU, Up to 144MHz

 

Memory

 

132KB RAM & 192KB ROM

 

Dimension

 

23.25*40.70*10.50 mm

 

Connector

 

USB Type-C, 1.25mm Connector

 

External interface

 

USB2.0, UART

 

Supply voltage

 

5V / 0.5A

 

Operating temperature

 

-20 ~ +50℃

 

TOF camera parameter

 

Resolution

 

100x100 Nax

 

Frame rate

 

Up to 30 FPS

 

FOV

 

TOF:70°(H) * 60°(V)

 

Illumination

 

940nm VCSEL

 

Measurement distance

 

0.2-2.5m

 

Distortion

 

<2.5%

 

Measurement accuracy

 

<=1%/cm

 

Hardware Overview

 

Part List

 

Sipeed MaixSense A010

 

1

 

USB type-c

 

1

 

1.0mm 4pin motherboard

 

1

 

Certification

HSCODE9031499090
USHSCODE9031499000
UPC
EUHSCODE9013101000
COOCHINA

Sipeed MaixSense A010 with LCD screen - 3D Sensor Module Based on BL702 and TOF Camera

SKU 114993027

MaixSense-A010 is an extremely cost-effective 3D sensor module composed of BL702 + OPNOUS 100x100 TOF launched by Sipeed, which supports a maximum resolution of 100x100 and 8-bit precision, and comes with a 240x135 pixel LCD display to preview the depth map after colormap in real time.

Development Board with 0.68 LCD Screen
USD$29.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy