Skeleton Box for Raspberry Pi Compute Module
SKU
110070008
This product is retired, please consider our Enclosure selection as your alternative choice
- 10+: $2.40
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Enclosure selection as your alternative choice.
Looking for a shell for your electronic prototypes? The skeleton box is a handy solution. It is constructed from military grade aluminum and hardwearing acrylic, with good-looking and providing the ultimate protection from physical and corrosion! The enclosures are easy to assemble. The skeleton box is stackable in all three dimensions, allowing for limitless expansion possibilities. And this is a specially designed for Raspberry Pi Compute Module Development Kit.
Features
Neat and universal
Easy to assemble and stackable
Solid and stable material
Technical details
Dimensions | 148mm x100mm x32mm |
Weight | G.W 129g |
Battery | Exclude |
Part List
Top board | 1 |
Bottom board | 1 |
Bracket | 2 |
Screw | 4 |
Nut | 4 |
Stud | 4 |
Rivet | 20 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | 841454102977 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review