Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • High reliability and stability
  • 4G support for remote monitoring
  • All parts are certified IP66 and suitable for outdoor applications
  • Rapid installation and deployment
  • Flexible cloud services with Open API for further development
  • Solar Panels for off-grid applications

Description

The Smart Agriculture Basic Kit provides a solution for Smart Farming and Precision Agriculture. This integrated solution can precisely monitor local weather conditions and give updates on soil Moisture and temperature to maximize yields for outdoor farming applications.  The Kit consists of:

  • Air temperature
  • Air humidity
  • Barometric pressure
  • Soil moisture and temperature
  • Leaf wetness
  • Light Intensity and PAR

The Sensors can be connected to the Data logger with a convenient Aviation Connector. The Solar Panel and build in battery of the Sensor Hub allow for the system to be employed even in remote areas that do not have access to the power grid.

To access and analyse your data you can use your own private server or use the SenseCAP server which makes viewing your weather information even easier.

Applications

The main application for this kit is outdoor smart farming but it can also be used for other environmental monitoring applications like maintaining the grass on a golf course or monitor environmental conditions in National Parks.

Smart Agriculture Kit – Outdoor Basic

SKU B21000001

Smart Agriculture Kit for remote monitoring of weather conditions and soil parameters.

USD$687.00
SenseCAP Sensor Hub 4G Data Logger - with built-in rechargeable battery versionx1$229.00
Industrial PAR Sensor (S-PAR-02B) MODBUS-RTU RS485, with Waterproof Aviation Connectorx1$219.00
Industrial Soil Moisture & Temperature Sensor MODBUS-RTU RS485, 0-2V Analog Voltage (S-Soil MT-02B), with waterproof aviation connectorx1$79.00
Industrial Leaf Wetness and Temperature Sensor (A), MODBUS-RTU RS485x1$95.00
High-efficiency Waterproof PV-12W Solar Panel, w/ Brackets for Easy Installationx1$65.00
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy