Product Details
Wiki & Learn
Reviews
Download PDF

Description

SenseCAP ORCH S4 is a four-in-one weather sensor monitoring parameters of air temperature, humidity, barometric pressure, and light intensity. It supports both MODBUS (MODBUS-RTU/MODBUS-ASCII) and SDI-12 and a wide range of power voltage from 3.6V to 16V.
 
Note: SenseCAP ORCH S4 comes in two versions. The main difference is in the cable connector. Please choose the version that best suits your needs
(1) Version A1A: with hook-up wires. It can be used with the SenseCAP LoRaWAN® Data Logger to connect with the local LoRaWAN® network, enjoying the benefits of low-power and long-range communication.
(2) Version A1B: with a waterproof aviation connector. This version saves you time in deployment as you won't have to use screws to connect the cable to the data logger. It can be used with SenseCAP Sensor Hub 4G Data Logger instantly with ease.
 

Features

  • Solid Performance: High reliability, superior stability, and ultra-low power consumption
  • 3-in-1 Sensor: Measures air temperature, humidity, barometric pressure, and light in 1 single sensor
  • Universal Protocols: MODBUS RS-485 or SDI-12
  • Wide Range Power Supply: Can be powered with supply voltage within 3.6V ~ 16V
  • Strong Robustness: IP66 enclosure, suitable for outdoor applications and extremely complicated environment
  • User-friendly: Easy to integrate and install with build-in data pre-processing
 

Description

SenseCAP ORCH S4 is an Air Temperature / Humidity / Atmospheric Pressure / Light four-in-one weather instrument featuring solid performance, ultra-low power consumption, and easy installation. It integrates 4 sensors to monitor parameters of air temperature, humidity, barometric pressure, and light intensity. With strong robustness, it is particularly suitable to operate in severe environments both indoors and outdoors. This version (A1B) comes with a waterproof aviation connector, saving you time and effort in connecting the sensor to a data logger with hook-up wires and screws.
 
 
This weather instrument supports two universal standard protocols: MODBUS (MODBUS-RTU/MODBUS-ASCII) and SDI-12. With a wide range of power voltage from 3.6V to 16V and ultra-low power consumption, ORCH S4 has ensured durability to maintain long-term meteorological monitoring. The built-in data pre-processing enables users to unlock and complete new system development and integration in a convenient manner. This weather transmitter also comes with a solar radiation shield which effectively reduces the impact of solar radiation, thus further guaranteeing data accuracy. As an industrial-grade product, its IP66 enclosure also protects the sensors from rain, dust, and UV.
 
 
As an indispensable component of weather stations, ORCH S4 meteorological sensors can be widely applied to a variety of environments, including smart agriculture, smart city, smart building, etc. This product has been deployed in strawberry greenhouses in Shandong Province in northern China with great customer feedback.
 
 

Applications:

  • Smart Agriculture
  • Greenhouse
  • Smart Industry
  • Smart Cities
  • Environmental Monitoring
  • Other IoT Sensor Applications
    

    

 

Note

Please email sensecap[at]seeed[dot]cc to request any technical support for this product.

 

Soil Condition & Water Quality Sensors  

While this product enables you to monitor weather conditions, you might also need to monitor other parameters in your projects. Please kindly check out the following industrial-grade sensors for monitoring soil/water conditions: Soil Moisture & Temperature Sensor; Soil Moisture, Temperature & EC Sensor; pH Sensor; and EC & TDS Sensor. 

 

Specifications: 

 
MODBUS RS-485
Power Supply3.6V ~ 16V
Current ConsumptionVin=16V: 3.6mA (typical)
Vin=12V: 4.7mA (typical)
Vin=5V: 11.0mA (typical)
Vin=3.6V: 14.5mA (typical)
Warm-up Time250ms (typical)
Scan Interval1s
Poll Rate1Hz
Response Time≤ 4ms
 
General Parameters 
Product ModelSenseCAP ORCH S4 (A1B)
Power Supply3.6 ~ 16V
ProtocolMODBUS-RTU RS485/ MODBUS-ASCII RS485/ SDI-12 (v1.4)
IP RatingIP66 (water-proof box);IPX5 (solar radiation shield)
Operating Temperature-40 ℃~ +65 ℃
Operating Humidity0 ~ 100 %RH (non-condensing)
Barometric Pressure
ParametersConditionValue
Range-300-1100 hPa
Resolution-1 Pa
Relative Accuracy700 to 900 hPa
25 to 40 °C
±0.12 hPa
Absolutely Accuracy300 to 1100 hPa
-20 to 0 °C
±1.7 hPa
Absolutely Accuracy300 to 1100 hPa
0 to 65 °C
±1.0 hPa
Temperature
Coefficient Offset
900 hPa
25 to 40 °C
1.5 Pa/K
Drift-±1.0 hPa/year
Air Temperature
Range-40 °C to +85 °C
Accuracy±0.2 °C
Resolution0.1 °C
Drift< 0.03 °C /year
Air Humidity
Range0 to 100 %RH
Accuracy±1.5 %RH
Resolution1 %RH
Drift< 0.25 %RH/year
Light Intensity
Range0 to 188000 Lux
Accuracy±1.5%
Resolution0.045 Lux
 

Dimensions

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE8517180000
COOCHINA

SenseCAP ORCH S4 4-In-1 Weather Sensors (A1B), Air Temperature/Humidity/Atmospheric Pressure/Light - with waterproof aviation connector

SKU 101990662

SenseCAP ORCH S4 is a four-in-one weather sensor monitoring parameters of air temperature, humidity, barometric pressure, and light intensity. It supports both MODBUS (MODBUS-RTU/MODBUS-ASCII) and SDI-12 and a wide range of power voltage from 3.6V to 16V. With strong robustness, it can operate in extremely complicated environments and is particularly suitable for IoT scenarios such as greenhouse and outdoor farming.

A1A w/ hook-up wires
USD$189.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy