
Note
Please email sensecap[at]seeed[dot]cc to request any technical support for this product.
Soil Condition & Water Quality Sensors
While this product enables you to monitor weather conditions, you might also need to monitor other parameters in your projects. Please kindly check out the following industrial-grade sensors for monitoring soil/water conditions: Soil Moisture & Temperature Sensor; Soil Moisture, Temperature & EC Sensor; pH Sensor; and EC & TDS Sensor.
| MODBUS RS-485 | |
|---|---|
| Power Supply | 3.6V ~ 16V |
| Current Consumption | Vin=16V: 3.6mA (typical) Vin=12V: 4.7mA (typical) Vin=5V: 11.0mA (typical) Vin=3.6V: 14.5mA (typical) |
| Warm-up Time | 250ms (typical) |
| Scan Interval | 1s |
| Poll Rate | 1Hz |
| Response Time | ≤ 4ms |
| General Parameters | |
|---|---|
| Product Model | SenseCAP ORCH S4 (A1B) |
| Power Supply | 3.6 ~ 16V |
| Protocol | MODBUS-RTU RS485/ MODBUS-ASCII RS485/ SDI-12 (v1.4) |
| IP Rating | IP66 (water-proof box);IPX5 (solar radiation shield) |
| Operating Temperature | -40 ℃~ +65 ℃ |
| Operating Humidity | 0 ~ 100 %RH (non-condensing) |
| Barometric Pressure | ||
|---|---|---|
| Parameters | Condition | Value |
| Range | - | 300-1100 hPa |
| Resolution | - | 1 Pa |
| Relative Accuracy | 700 to 900 hPa 25 to 40 °C | ±0.12 hPa |
| Absolutely Accuracy | 300 to 1100 hPa -20 to 0 °C | ±1.7 hPa |
| Absolutely Accuracy | 300 to 1100 hPa 0 to 65 °C | ±1.0 hPa |
| Temperature Coefficient Offset | 900 hPa 25 to 40 °C | 1.5 Pa/K |
| Drift | - | ±1.0 hPa/year |
| Air Temperature | |
|---|---|
| Range | -40 °C to +85 °C |
| Accuracy | ±0.2 °C |
| Resolution | 0.1 °C |
| Drift | < 0.03 °C /year |
| Air Humidity | |
| Range | 0 to 100 %RH |
| Accuracy | ±1.5 %RH |
| Resolution | 1 %RH |
| Drift | < 0.25 %RH/year |
| Light Intensity | |
| Range | 0 to 188000 Lux |
| Accuracy | ±1.5% |
| Resolution | 0.045 Lux |
ORCH S4 is a four-in-one compact weather instrument providing parameters of air temperature, humidity, barometric pressure, and light intensity. It supports both MODBUS (MODBUS-RTU/MODBUS-ASCII) and SDI-12 and a wide range of power voltage from 3.6V to 16V. With strong robustness, it can operate in extremely complicated environments and is particularly suitable for IoT scenarios such as greenhouse and outdoor farming.