
Features:
Specification:
Supply Voltage : DC 5 ~ 12V
Baudrate Range : 1200 ~ 115200bps
I2C Speed : 100KHz
Size : 44mm * 47mm * 13mm (L*W*H)
We have adapters for this controller:GDA-HLB1,GDA-HLU1 and GDD-FAN.
For more information,please click here to download.
Visit here for updated documents of Gicren’s products
Technical support:gicren(at)outlook.com
| HSCODE | 8543902100 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 27g |
| Battery | Exclude |