the AI Hardware Partner
Toggle Nav
Loading...

GDA-HLU1 (USB adapter for Gicren device)

GDA-HLU1 is a USB-to-RS485 adapter(automatic data direction control) for all Gicren's standard devices, whose conversion mechanism is "USB <-> UART(FT232RL) <-> RS485(SP485EEN)", so it can also be used for other general purpose via pin header, such as
$13.00
Out of stock
  • 10+: $12.35

PRODUCT DETAILS


GDA-HLU1 is a USB-to-RS485 adapter(automatic data direction control) for all Gicren&#39;s standard devices, whose conversion mechanism is "USB <-> UART(FT232RL) <-> RS485(SP485EEN)", so it can also be used for other general purpose via pin header, such as “USB<->UART”, “USB<->RS485” and ”UART<->RS485”




Features:

Taking into account security issues, there are only D+ and D- pins connected to SP485EEN. In other words, the front-end circuit and back-end circuit do not share the same ground in the printed circuit board, but it is recommended to connect them manually to avoid excessive common-mode voltage when you are sure the connection is correct.

In addition, the onboard high-quality D-Sub-9Pin-Female, SMT-PH2.0-9Pin, Header-2.54mm-Pitch-9Pin, fuse and selectable matching resistor make this adapter more flexible and reliable.

Visit here for updated documents of Gicren&rsquo;s products

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 28g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ