
Sonoff 4CH R2 is a 4-gang switch with din rail mounting. Sonoff 4CH R2 4 gang light switch supports to connect and control 4 electrical appliances, which can be turned on/off separately by the buttons or iOS/Android App "EweLink". With the multi-gang switch, you can check real-time device status for each device through the App. Owning a Sonoff 4CH R2 multi-gang switch means you have 4 Sonoff basic WiFi switches integrates together in one package.
You can ask Alexa and Google Assistant to turn on/off Sonoff 4CH R2.
Standard voice control commands phrases (if you just say the device name, Alexa will turn on/off all the 4 gangs immediately):
The default names for the 4 gangs are: outlet 1, outlet 2, outlet 3, outlet 4. You can change the name if you like.
Explanation: if the device name of your Sonoff 4CH (R2) is "My Switch", the gang name is "Outlet 1", then you can control with "Alexa, turn on My Switch Outlet 1".
Tip
To get started with Alexa, click here to explore a detailed tutorial.
The provided free eWeLink App can be used to conveniently control your Sonoff 4CH R2 through Wi-Fi, from anywhere at anytime It comes with many features such as having a smart timer with ON/OFF countdowns and presets to turn ON/OFF at specified times.
Tip
Click here to download the EWeLink app.
With IFTT, you can let your devices connected to the Sonoff 4CH R2 and the apps on your phone to communicate with each other and perform various different tasks such as, if you entered your house, the GPS on your phone will detect it and tell the lights to turn on via IFTT.
The enclosure is din rail mount supported! A DIN rail is a metal rail of a standard type widely used for mounting circuit breakers and industrial control equipment inside equipment racks. These products are typically made from cold-rolled carbon steel sheet with a zinc-plated or chromated bright surface finish.
| Power Supply | 90V~250V AC(50/60Hz) |
|---|---|
| Maximum Current | 10A/gang |
| Maximum Power | 2200W/gang, 2200W/Total |
| Wireless Standard | 802.11 b/g/n |
| Security Mechanism | WPA-PSK/WPA2-PSK |
| Enclosure Material | Fire-retardant ABS V0 |
| Gang | 4 |
| Dimensions | 145*90*40 (mm) |
| Operating Temperature(recommended) | 0ºC-40ºC(32°F-104°F) |
| Operating Humidity | 5%-90%RH, Non-condensing |
| Certifications | CE/FCC/RoHS |
We also offer the following smart home products by Sonoff. Check the table to compare them.
| Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
|---|---|---|---|---|---|
| Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
| Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
| RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
| RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
| Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
| Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
| Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
| iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
| TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
| S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
1 x Sonoff 4CH R2 Wi-Fi Smart Switch
Sonoff 4CH R2 is a 4-gang switch with din rail mounting. Sonoff 4CH R2 4 gang light switch supports to connect and control 4 electrical appliances, which can be turned on/off separately by the buttons or iOS/Android App "EweLink". With the multi-gang switch, you can check real-time device status for each device through the App. Owning a Sonoff 4CH R2 multi-gang switch means you have 4 Sonoff basic WiFi switches integrates together in one package.