
Home automation is "The Internet of Things". It simply means the way all devices or appliances are networked together to provide users with a seamless control over their home equipment.
Sonoff Basic is an affordable WiFi smart switch that provides users with smart home control. It is a remote control power switch that can connect to a wide range of appliances. Sonoff Basic WiFi electrical switch transmits data to a cloud platform through the WiFi Router, which enables users to remotely control all the connected appliances, via the mobile application eWeLink. The server is Amazon AWS global server.
Sonoff IP66 is a high quality waterproof case that can be used with Sonoff Basic in the underwater environment. The waterproof level of the waterproof box is IP66. It allows you to remote control your lights or home appliances outdoor. Just get it to control your Christmas tree lightings! Read the detailed installation guide.
Sonoff WiFi controlled switch makes all home appliances smart. As long as the mobile phone has network(2G/3G/4G/WiFi), users can remotely control the appliances by turning them on off from anywhere at any time. Another feature available is to set timers for the appliances, which can include countdown/scheduled/loop timers, and can thus, help users maintain an easy life.
The mobile application eWeLink enables users to control the appliances easily. The iOS version of the application can be downloaded in App Store while the Android version in Google Play.
Features
Supports WiFi network.
Supports status tracking: device status timely provided to the EWeLink.
Supports remotely turn on or off connected appliance/light.
Supports max 8 enabled scheduled/countdown/loop timers for each device.
Supports numerous WiFi smart switches on one smartphone.
Works with Amazon Echo, Echo Dot, Amazon Tap
Works with Google Home, Google Home Mini, Google Nest
Works with IFTTT
Documents
Please visit our wiki page for more information about this product. Any suggestions for improvement, such as correcting errors, adding more demo codes or tutorials, will be highly appreciated.
Technical details
| Dimensions | 132.2mm x68.7mm x50.1mm |
| Weight | G.W 200g |
| Battery | Exclude |
| Voltage range | 90-250v AC(50/60Hz) |
| Max current | 10A |
| Max Wattage | 2200W |
| Sonoff Basic Dimensions | 88*38*23mm (L*W*H) |
| Enclosure Material | Fire-retardant ABS V0 |
| Humidity | 5%-90%RH, Non-condensing |
| Wireless Standard | 802.11 b/g/n |
| Security Mechanism | WPA-PSK/WPA2-PSK |
| Operating Temperature | 0ºC-40ºC(32°F-104°F) |
| Color | White |
| Sonoff Basic Weight | 51.0g |
| Gang | 1 |
| Waterproof Level | IP66 |
| Body Material | ABS V0 |
| Transparent Cover Material | PC V0 |
| IP66 Waterproof Case Dimensions | 132.2*68.7*50.1mm(L*W*H) |
| Weight | 145.0g |
Part List
| Sonoff Basic | 1 |
| IP66 Waterproof Case | 1 |