Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • LTC3350 Controller: Utilizes the reliable LTC3350 high current supercapacitor backup controller and system monitor for efficient energy storage and management.
  • Supercapacitor Configuration: Includes four 7F supercapacitors in series for stable and long-lasting power supply during outages.
  • Seamless Integration: Designed for easy integration with the reComputer R10/R11 & Industrial R20/R21/R22 series, ensuring compatibility and system protection.
  • Robust Power Backup: Provides dependable backup power to prevent data loss and hardware damage during power interruptions.
  • Smart Power Management: Features an integrated system monitor for real-time feedback, diagnostics, and efficient power management.

Specification

Controller

LTC3350 high current supercapacitor backup controller and system monitor

Supercapacitors

4 x 7F/2.7V supercapacitors in series

charging method

Synchronous Step-Down CC/CV

Compatibility

Designed for reComputer R10/R11 & Industrial R20/R21/R22 series

PF0(alarm signal)

active LOW

UPS for reComputer R10/R11 & Industrial R20/R21/R22 safe shut down

High Current 12V Ride-Through UPS

Servers/Mass Storage/High Availability Systems

Hardware Overview

The UPS is controlled by the LTC3350 controller and features four 7F/2.7V capacitors in series. It is positioned between the DC5V supply and CM4 components. A GPIO signal alerts the CPU during a power loss, prompting the CPU to execute an urgent script before the supercapacitor energy is depleted, initiating a “$ shutdown” command. Backup duration depends on system load.

Below are some typical scenarios tested with a CM4 module featuring 4GB RAM, 32GB eMMC storage, and a Wi-Fi module.

Application

UPS for reComputer R10/R11 & Industrial R20/R21/R22 safe shut down

High Current 12V Ride-Through UPS

Servers/Mass Storage/High Availability Systems

Certification

HSCODE8538900000
USHSCODE8538901000
UPC
EUHSCODE8543709099
COOCHINA

Part List

SuperCAP UPS LTC3350 Module

x1

SuperCAP UPS LTC3350 Module for reComputer R10/R11 & Industrial R20/R21/R22 | Backup Power | High-efficiency

SKU 110992004

The SuperCAP UPS LTC3350 Module is a high-efficiency, reliable power backup solution specifically designed for the reComputer R10/R11 & Industrial R20/R21/R22 series to ensure safe shutdowns. This module incorporates robust components and controllers to provide seamless power continuity and protection for your systems.

USD$24.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy