TRS (3.5mm) to BNC probe converter (DSO nano compatible)
SKU
321080060
This is a TRS (3
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a TRS (3.5mm) to BNC converter cable for Seeed Studio DSO nano. You can directly convert any other BNC probe from other Digital Storage Oscilloscope to a DSO nano compatible probe.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page