USB Current Voltage Detector

SKU
114990067
Rating:
50% of 100
Rating:
50% of 100
$12.90
In stock
10+ Available
-
+
Qty Discount available
  • $11.61 /10pcs+
  • $10.97 /20pcs+
  • $10.32 /50pcs+

notice.png


Small size, simple and practical tool that can detect USB's voltage and current.

It doesn't need any external power, and plug and play. And it not only voltage and current detect, but also a USB hub.
As a common USB detecter, It has large detection range, 3.2v to 10v Voltage and 0A to 3A current.
Feature:
Simple and practical
Small size
Convenient to carry
No external power
Plug and play
Specification:
Min supply voltage: +3.2 V
Max supply voltage: +10 V
Measuring Range:DC 3.2-10V
Operating temperature: -10 to 65° c
Operating Humidity: 10 ~ 80% (no condensing)
Working pressure: 80 ~ 106kPa
Display Type:Digital Only
Operating Temperature:-10 to 65° c
Brand Name:DC Voltmeter Ammeter
Accuracy Class:1% (± 2 digit)
Dimensions:69 x 26 x 19mm
Model Number:YB26VA 2in1 DC Volt Amp Meter
USB extension cable:≥ 120mm
Display:0.28 "LED red
Measuring rate:≥ 500mS / times
Operating Current:<20mA
Measure current:3A
Test Current: 0 ~ 3A (Max 10A, but the error is big, cannot work for a long time)
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 80mm x120mm x14mm
Weight G.W 29g
Battery Exclude

Part List

USB Current Voltage Detector 1

ECCN/HTS

ECCN ERA99
HSCODE 9030849000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.