Unibody Box for Galileo Gen2
YOU MAY LIKE THIS
PRODUCT DETAILS
Unibody box for Galileo Gen2 is protective casing for Intel Galileo board. It is durable and simple to assemble which will save you lot thoughts while you trying to keep you applications safe. The interface holes allows for expansion connections. With it, just like an external hard disk driver casing does for us, you will give your favorable portability. In addition, it is designed with minimalism style and look attractive.
Features
Durable PMMA material to ensure you applications always be safe.
Specially designed auto-lock, simple to use.
Lightweight and compact design.
Minimalistic style.
Specification
Material | PMMA |
Color | Transparent |
Dimensions | 136(L) * 80(W) * 20(H) mm |
Documents:
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 150mm x105mm x32mm |
Weight | G.W 130g |
Battery | Exclude |
Part List
Unibody Box for Galileo Gen2 | 1 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources