
WT32-SC01 Plus is a development board for visual touch screen, the board is equipped with GUI platform firmware developed independently, supports graphic drag and drop programming to help users complete the development of customized control platform.It is ideal for implementing smart home.
WT32-SC01 Plus is a development board with a visual touch screen. The development system consists of a 3.5-inch LCD screen with a resolution of 320×480 pixels and a capacitive touchpad. It has a feature that supports drag-and-drop graphical programming to help less-experienced users develop solutions.
SC01 plus is an upgraded version of our WT32-SC01 development board. The upgraded product is based on Loxin ESP32-S3. The screen is replaced by IPS and fully fitted, making the touch more sensitive and smooth. At the same time, we are equipped with an integrated black plastic frame, which can be quickly installed on your products by means of clasp. The development board adds a speaker, RS485, SD card and an interface for debugging.
Compared with The previous version of SC01, the main controller of WT32-SC01 Plus development board is configured with a more integrated and powerful WT32-S3-Wrover-N16R2 module. this module is a general-purpose WiFi + BT + BLE MCU module, 16MB SPI flash and 2MB PSRAM configured in. It supports RGB colorful display of various pictures, capacitive multi-touch makes interaction easier, and the use of IPS full touch screen brings users better visual effects and a more comfortable experience.
WT32-SC01 Plus development board can also develop and debug functions such as buttons, voice and camera through the expansion interfaces on both sides, greatly shortening the development cycle of users.
Basic Parameters | |
MCU |
WT32-S3-WROVER-N16R2 |
Supply Power |
DC 5V 2A |
Power management |
Two LDOS of 3.3V output |
Capacity |
2Mbyte PSRAM+ 16Mbyte Flash |
working current |
240mA |
Working Temperature |
-20°C~70°C |
Dimensions |
60mm*92mm*10.8mm |
Display Parameters | |
Display Type |
LCD |
Driver IC Model |
ST7796 |
Viewing Angle |
FULL |
Display Size |
3.5 Inch |
Resolution |
480*320 |
Interface |
MCU8080 8Bit |
Color |
RGB565 |
Touch Parameters | |
Touchscreen Type |
Capacitive touch |
Driver IC Model |
FT6336U |
Interface |
I²C |
Touchscreen structure |
G+F |
Touch Mode |
Single touch |
WT32-SC01 Plus |
×1 |
Type-C Cable |
×1 |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
WT32-SC01 Plus is a development board for visual touch screen, the board is equipped with GUI platform firmware developed independently, supports graphic drag and drop programming to help users complete the development of customized control platform. It is ideal for implementing smart home.