WiFi Serial Transceiver Module Breakout Board w& ESP8266
  • WiFi Serial Transceiver Module Breakout Board w& ESP8266
  • WiFi Serial Transceiver Module Breakout Board w& ESP8266
  • WiFi Serial Transceiver Module Breakout Board w& ESP8266
  • WiFi Serial Transceiver Module Breakout Board w& ESP8266

WiFi Serial Transceiver Module Breakout Board w& ESP8266

SKU 113990080
We release a tutorial for ESP8266
$2.99
50+ Available
Qty:
This field is required
ADD TO CART
Description

We release a tutorial for ESP8266.

This is a breakout board of WiFi serial transceiver module, based on ESP8266 SoC. The SOC has Integrated TCP/IP protocol stack. Please buy this module only when you understand the existing documents.

ESP8266 is a highly integrated chip designed for the needs of a new connected world. It offers a complete and self-contained Wi-Fi networking solution, allowing it to either host the application or to offload all Wi-Fi networking functions from another application processor.

ESP8266 has powerful on-board processing and storage capabilities that allow it to be integrated with the sensors and other application specific devices through its GPIOs with minimal development up-front and minimal loading during runtime. Its high degree of on-chip integration allows for minimal external circuitry, and the entire solution, including front-end module, is designed to occupy minimal PCB area.


Corresponding Interface

  • SDIO 2.0, SPI, UART

  • 32-pin QFN package

  • Integrated RF switch, balun, 24dBm PA, DCXO, and PMU

  • Integrated RISC processor, on-chip memory and external memory interfaces

  • Integrated MAC/baseband processors

  • Quality of Service management

  • I2S interface for high fidelity audio applications

  • On-chip low-dropout linear regulators for all internal supplies

  • Proprietary spurious-free clock generation architecture

  • Integrated WEP, TKIP, AES, and WAPI engines


SPECIFICATION

  • 802.11 b/g/n

  • Wi-Fi Direct (P2P), soft-AP

  • Integrated TCP/IP protocol stack

  • Integrated TR switch, balun, LNA, power amplifier and matching network

  • Integrated PLLs, regulators, DCXO and power management units

  • +19.5dBm output power in 802.11b mode

  • Power down leakage current of <10uA

  • Integrated low power 32-bit CPU could be used as application processor

  • SDIO 1.1/2.0, SPI, UART

  • A-MPDU A-MSDU aggregation 0.4ms guard interval

  • Wake up and transmit packets in < 2ms

  • Standby power consumption of < 1.0mW (DTIM3)


RESOURCE


SOFTWARE


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
0
is ihe wifi breakout board w& ESP8266 compatible with arduino uno ?
on Nov 21,2016
Replyupvote ()

ESP8266 has an operating voltage is 3.3V and Arduino Uno has an operating voltage is 5v. So, It is not compatible with Arduino Uno.

on Nov 23,2016 17:39 PM
Replyupvote ()
Reply
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer