seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Wio LTE US Version - 4G, Cat.1, GNSS, JavaScript(Espruino) Compatible
      This product contains battery, might applys to shipping constriction.

      Wio LTE US Version - 4G, Cat.1, GNSS, JavaScript(Espruino) Compatible

      SKU 102990837
      $97.50
      9 Available
      $97.50/1pcs+
      $89.95/10pcs+
      $85.46/20pcs+
      $79.98/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Wio Tracker (Wireless Input Output) is an open source gateway which enable faster IoT GPS solutions. It is Arduino and Grove compatible development boards that helps you track nearly any moving thing on the planet and then upload that data wirelessly. The Wio LTE is the LTE version of Wio Tracker, so now we’ve got 2 versions of Wio Tracker and the LTE (4G) version will make some differences.

       

      There are three main updates comparing the Wio LTE to the 2G version. Firstly, from its name we know that the Wio LTE supports LTE (4G) communication which is much faster and popular than 2G. Secondly, the Wio LTE supports in total 4 different GNSS – GPS, Beidou, GLONSS and Galileo, the QZSS is also supported as bonus. With more GNSS support, positioning will be more accurate. Thirdly, the Wio LTE‘s MCU is upgraded to STM32F405RG, which is based on Cortex-M4, makes the Wio LTE 5 times faster than the 2G version. What’s more, the flash and RAM have also been raised to 1Mbytes and 192+4k bytes.

       

      Apart from the three main updates, the LTE version is almost the same as the 2G version. If your project is using the 2G version, it would be very easy to update to the LTE version because we have prepared transplantable and expansible AT command library. The Arduino and Grove compatibility allows for quicker development through numerous libraries and a supportive community. The GPS library which will be available with the board is not just limited to Arduino – it can function just as well if you chose to develop in C/C++. With the onboard 6 Grove connections, developers can create any combination of our 180+ sensors and actuators to build project and solve any problem. Simplifying the prototyping and development phase is our goal.

       

      The Wio LTE is well suited for outdoor projects where the device can connect to the GPS satellites and provide a real-time location of the item it is attached to. The LTE provides a wide bandwidth which allows much faster interaction between the user and device. If you are going to build  projects like a bicycle sharing service, tracking pets or livestock, locating a vehicle, or even keeping track of a child, the Wio LTE is the best solution. 


      Note: 

      • The suggest power supply for Wio LTE products is 5V/2A; The board may not be able to power up when the current is below 1A. 

      • Please always plug a 3.7V Lipo battery in case USB power supply is not sufficient.

      • When the signal is not good, there will be noise while calling.

      • We have developed 4 different versions of Wio LTE for different regions. This is the Wio LTE US version, except this version, the others also support GNSS, below table shows the difference between each version. For more detail information, please refer to this manual.

      1512719961767005.png

        
       Features

      • Low-cost, low-power LTE connectivity optimized for broad- band IoT applications

      • Worldwide LTE and UMTS/HSPA+

      • Embedded power management unit (PMU) featuring ultra-low deep-sleep current consumption

      • GPS/BeiDou/GLONASS/Galileo and QZSS

      • Transplantable and expansible AT Command Library for Wio Tracker

      • Arduino IDE compatible

      • JavaScript(Espruino) Compatible

      • 6 Grove Connectors

      • Nano SIM and TF card 2 in 1 socket

      Technical Details

      WeightG.W 18g    
      BatteryLithium Cells/Batteries packed with equipment UN3481 -PI966

      Part List

      Wio LTE - 4G, Cat.1, GNSS, Espruino Compatible1
      LTE Antenna2
      GPS Antenna1
      Lithium Polymer Battery 3.7V-1050mAH;46.5*45*4.8mm JST1.01
      Micro USB cable,200mm in length1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Can I get exact time information with this board? I am wondering if I will still need to get 'Grove - High Precision RTC' separately.
      on Sep 23,2017
      Replyupvote ()
      Hi Dear Customer, STM32F412 includes the Real-time clock (RTC). For more detail, please refer to http://www.st.com/content/ccc/resource/technical/document/datasheet/15/90/07/b3/8c/10/4e/95/DM00213872.pdf/files/DM00213872.pdf/jcr:content/translations/en.DM00213872.pdf section 3.20 Real-time clock (RTC) and backup registers. thanks. Bill
      on Dec 25,2017 09:54 AM
      Replyupvote ()
      Hi Dear Customer, STM32F412 includes the Real-time clock (RTC). For more detail, please refer to http://www.st.com/content/ccc/resource/technical/document/datasheet/15/90/07/b3/8c/10/4e/95/DM00213872.pdf/files/DM00213872.pdf/jcr:content/translations/en.DM00213872.pdf section 3.20 Real-time clock (RTC) and backup registers. thanks. Bill
      on Dec 25,2017 09:54 AM
      Replyupvote ()
      Hi Dear Customer, the STM32F412 clock accuracy is limited and have to calibrate by Periodically. If you require high accuracy clock, you need add external clock. thanks. Bill
      on Dec 25,2017 10:05 AM
      Replyupvote ()
      Hi Dear Customer, if we use the STM32F412 RTC with Espruino IDE, please refer to http://www.espruino.com/Reference#t_Date ; for arduino IDE, we do not develop the example yet. thanks. Bill
      on Dec 25,2017 10:37 AM
      Replyupvote ()
      Reply
      2
      Would this product work in EU
      on Oct 18,2017
      Replyupvote ()
      Hi,there~This product is not compatible in EU, the EU version will be available next week. So please stay tuned with us. Regards
      on Oct 18,2017 09:57 AM
      Replyupvote ()
      Hi, any updates on the EU version yet?Kind Regards,Rajeev Velikkal
      on Oct 24,2017 09:52 AM
      Replyupvote ()
      Hi Dear Customer, Here is the EU version. https://www.seeedstudio.com/Wio-LTE-EU-Version-4G%2C-Cat.1%2C-GNSS%2C-Espruino-Compatible-p-2998.html thanks. Bill
      on Dec 25,2017 09:43 AM
      Replyupvote ()
      Reply
      0
      Why I am getting a message "AT Passed" and a Red Led blinks next to the Reset Button?
      on Nov 04,2017
      Replyupvote ()
      Hi Dear Customer, the blink led is vcc 3.3v, NOT reset led. thanks. Bill
      on Dec 25,2017 09:15 AM
      Replyupvote ()
      Hi Dear Customer, the blink led is vcc 3.3v, NOT reset led. thanks. Bill
      on Dec 25,2017 09:15 AM
      Replyupvote ()
      Reply
      1
      Can I use the MQTT protocol with this?
      on Sep 19,2017
      Replyupvote ()
      Actually, you can use MQTT with Espruino, please check here: http://www.espruino.com/MQTT
      on Sep 19,2017 10:48 AM
      Replyupvote ()
      Reply
      0
      Please respond to the question about the SIM, does it need sim provisioning? also will it work on AT&T network?
      on Apr 10,2018
      Replyupvote ()
      Hi there~ This module neeeds the SIM card for call and short message serve.But you can use other fuctions such as GNSS without SIM card. Regards
      on Apr 10,2018 09:10 AM
      Replyupvote ()
      Reply
      1
      Does this come with LTE service connected? Or would I need to buy my own mobile plan/Sim card?
      on Mar 21,2018
      Replyupvote ()
      Hi there~ You need to buy an SIM card for the LTE service. Regards
      on Apr 10,2018 09:12 AM
      Replyupvote ()
      Reply
      0
      Hi, how would I go about reading the remaining voltage on the lipo battery if I'm using Espruino? Thanks
      on Jan 15,2018
      Replyupvote ()
      Hi there~ You can refer to the Arduino code here ### https://github.com/Seeed-Studio/Wio_LTE_Arduino_Library/blob/master/examples/Check_battery/Check_battery.ino ###Regards
      on Jan 15,2018 11:02 AM
      Replyupvote ()
      Reply
      0
      i wanna buy around 3,000 pieces. Can I ?
      on Dec 24,2017
      Replyupvote ()
      Yes, sure, could you please contact with order@seeed.cc for the purchase order?
      on Dec 25,2017 09:30 AM
      Replyupvote ()
      Reply
      0
      When will the EU Version well bie awailable?
      on Nov 07,2017
      Replyupvote ()
      Hello Martin~ Thanks for your attention.The EU Version will be available next week.Regards
      on Nov 08,2017 10:04 AM
      Replyupvote ()
      Reply

        View History

        Wio LTE US Version - 4G, Cat.1, GNSS, JavaScript(Espruino) Compatible

        SKU 102990837
        $97.50
        9 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $97.50/1pcs+
        $89.95/10pcs+
        $85.46/20pcs+
        $79.98/50pcs+
        • Best-sellers
        • Description
        • Bundle sales
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer