the AI Hardware Partner
Toggle Nav
Loading...

Wireless Charging Module - 5V&1A

SKU
106990017
Rating:
100 % of 100

The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply

$8.50
In stock
  • 10+: $7.23
-
+

PRODUCT DETAILS

The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply. Consisted of a transmitter and insulation coil, it could serve as a replacement for the Wireless Power Supply with stable 5V output voltage and maximum 1.2A output current. Its small size and insulation coil is more suitable for using in wireless project.
 
Most important of all, you can get the output 5v and 1A with 5v input voltage.
 
Feature:
  • High efficiency

  • stabilized power supply

  • Input Voltage: 5V dc

  • Output Current: 1A

  • Space-saving design

 
Specification:
  • Input Voltage: 5Vdc

  • Input Voltage(limits): 5Vdc

  • Output Voltage: 5Vdc

  • Output Current(maximum): 1.2A

  • Output Current(no-load): 30~50mA

  • Transmitter Coil Inductance: 3.7uH

  • Receiver Coil Inductance: 14uH

  • Transmit-receive distance: 2-10mm

  • Transmitter :22.1*13.1*3.2mm

  • Receiver:  24.2*9.8*5.36mm

  • Coil Diameter: 43mm

  • Coil Height: 2.3mm

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 26g
Battery Exclude

Part List

Transmitter 1
Receiver 1

ECCN/HTS

HSCODE 8504909090
USHSCODE 8543708900
UPC 841454101611
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page