
This Wireless Charging Module is an inductive wireless charging module suitable for any electronic projects requiring 5V supply. It comes with two coils – a transmitter coil and a receiver coil. The transmitter coil needs to be connected to a 12V DC power supply. The receiver coil would provide 5V DC @ 600mA when transmitter is held close to it.
- Stable power supply
- Insulation Coil
- Space-saving design
- Input Voltage: 12Vdc
- Input Voltage(limits): 13.5Vdc
- Output Voltage: 5Vdc
- Output Current(maximum): 600mA
- Transmitter Coil Inductance: 30uH
- Transmit-receive distance: 1-20mm
- Transmitter : 17*12*4mm
- Receiver: 24*10*3mm
- Coil Diameter: 38mm
- Coil Height: 2mm
For technical support, please post your queries on our forum.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 13g |
| Battery | Exclude |
Part List
| Transmitter | 1 |
| Receiver |