
Note:
XIAO nRF54L15 Sense is built on Nordic's nRF54L15 SoC with a 128 MHz Arm Cortex-M33 core (1.5 MB NVM) and dedicated RISC-V security coprocessor. This dev board supports multiple wireless protocols including BLE 6.0, Matter, Thread, and Zigbee (IEEE 802.15.4-2020). It also features new 4 Mbps mode for proprietary 2.4 GHz protocols. And it's compatible with major ecosystems like Amazon Sidewalk, Apple Find My, and Google Find My Device through nRF Connect SDK. Comprehensive security features include secure boot, secure firmware updates, secure storage, TrustZone-enabled trusted execution environment, cryptographic acceleration with side-channel protection, and tamper detection, ensuring robust protection for IoT deployments.
XIAO nRF54L15 Sense is optimized for long-life battery-powered applications, leveraging the Nordic nRF54L15 SoC's industry-leading efficiency (0.6uA in the chip's System OFF mode) and an integrated battery charging circuit. Final board-level power consumption data is currently being verified for accuracy and will be announced soon.
XIAO nRF54L15 Sense integrates a high-quality digital microphone and a 6-axis IMU, making it ready for voice and motion-based projects out of the box.
Full support for Nordic nRF Connect SDK and PlatformIO (Zephyr) enables efficient embedded development workflows. (Note: Arduino IDE is not currently supported)
XIAO nRF54L15 Sense features a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.
Note:
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here more info.
Product Name | Seeed Studio XIAO nRF54L15 | Seeed Studio XIAO nRF54L15 Sense | ||
Chipset | ||||
Processor | Arm® Cortex®-M33 128 MHz | Arm® Cortex®-M4 32-bit processor with FPU 64 MHz | ||
RISC-V 128 MHz Coprocessor | ||||
RAM | 256KB | 256KB | ||
Flash | 1.5 MB Non-volatile Memory (NVM) | 1MB internal Flash + 2MB external Flash | ||
Interface | 16x GPIO(PWM) Pin | 14x GPIO(PWM) Pin | 11x GPIO(PWM) Pin | |
16x Digital Pin | 14x Digital Pin | 11x Digital Pin | ||
6x Analog Pin | 6x Analog Pin | 6x Analog Pin | ||
2x I2C | 1x I2C | 1x I2C | ||
1x UART | 1x UART | 1x UART | ||
2x SPI | 2x SPI | 1x SPI | ||
1x NFC | 1x NFC | 1x NFC | ||
Onboard | 1x User LED (1 Color) | 1x User LED (3 Colors) | ||
1x Charge LED (Battery Charging Indicator) | 1x Charge LED (Battery Charging Indicator) | |||
1x Reset Button | 1x BlueTooth Antenna | |||
1x User Button | 1x Reset Button | |||
1x Onboard Ceramic Antenna | 1x Onboard Ceramic Antenna | |||
1x IPEX4 Connector (for external antenna) | / | |||
/ | 1x 6-Axis IMU | / | 1x 6-Axis IMU | |
1x PDM Microphone | 1x PDM Microphone | |||
Wireless Connectivity | Bluetooth LE 6.0(include Channel Sounding) | Bluetooth LE 5.2 | ||
Bluetooth Mesh | Bluetooth Mesh | |||
NFC | NFC | |||
Thread | Thread | |||
Zigbee | Zigbee | |||
Matter | Matter | |||
Amazon Sidewalk | Proprietary 2.4 GHz protocols | |||
Proprietary 2.4 GHz protocols | / | |||
Power Input | Type-C: 5V | |||
Battery: 3.7V | ||||
Low Power Mode | The test results will be finalized soon. Please stay tuned. | 5uA | ||
Software Compatibility | Nordic nRF Connect SDK | Arduino IDE | ||
PlatformIO | PlatformIO | |||
Zephyr RTOS | MicroPython | |||
/ | CircuitPython | |||
/ | Zephyr RTOS | |||
Working Temperature | -20°C to 70°C | -40 to 85°C | ||
Dimensions | 21 x 17.8mm | |||
Varients | Seeed Studio XIAO nRF54L15 | Tiny BLE dev board with ultra-low power The 3PCS Pack will be available soon. Stay tuned. | Seeed Studio XIAO nRF54L15 Sense | Compact motion and sound sensing in one BLE board The 3PCS Pack will be available soon. Stay tuned. | ||
Create intelligent wearables for all-day use, from fitness trackers that perform complex sensor fusion to secure smart rings that support gesture control and NFC payments.
Build a secure Matter-Thread border router or a central hub that bridges multiple wireless protocols, with the capability to handle voice commands via wake-word detection.
Develop intelligent industrial sensors that perform on-device TinyML for predictive maintenance, while ensuring data integrity and device security with hardware-level protection.
Function as a versatile developer tool for debugging multi-protocol networks or rapidly creating proof-of-concept designs for secure, low-power wireless products.
Seeed Studio XIAO nRF54L15 Sense | X1 |
7-Pin Header (2.54mm) | X2 |
XIAO nRF54L15 Sense is a powerful yet compact development board built around Nordic's nRF54L15 SoC, featuring a 128 MHz Arm Cortex-M33 core with 1.5 MB NVM. This thumb-sized board excels in modern IoT applications with comprehensive wireless connectivity including BLE 6.0, Matter, Thread, Zigbee, and Amazon Sidewalk protocols. With ultra-low power consumption, it's ideal for battery-powered IoT devices. The tiny board offers 14 GPIOs, USB Type-C interface, and onboard battery charging capabilities. This version integrates an onboard digital microphone and a 6-axis IMU for audio and motion sensing. Enhanced security features ensure robust protection for IoT deployments. Developers can leverage the Nordic nRF Connect SDK and PlatformIO with Zephyr RTOS support for efficient development workflows.