This kit can be used to build a XY-Plotter. You can use the XY-Plotter to build a lot of interesting applications such as a drawing robot. It works very well, precise and stable.
Features:
- Strong aluminum extrusion parts, anodizing surface
- Two Metal stepper motor with back shaft
- 12V Solenoid include
- Closed type bushing block and ball bushing insert for use in linear motion applications
- Four-bolt aluminum alloy bushing block for a lightweight ready-to-mount installation
- Synthetic resin retainer plate for accurate ball guidance and low noise
- Four rows of recirculating balls inside the ball bushing for smooth running
- Integral lip seals to retain lubricant and protect against contamination
- Round steel shaft for use with slide units in linear motion applications.
- Chrome plated for corrosion resistance
- Case hardened for wear resistance
- Precision ground for consistent ball bushing radial clearance
Note:
With this kit, you can only build a XY-Plotter without controller. You can use your own electronic parts to drive this. We also offer a kit with electronic parts
here, you may save about 30$ of the electronic parts with this kit.
Kit Includes:
4 × Linear Motion Shaft D8×480 | 2 x Stepper Motor | 30 × Plastic Rivet 4120 |
6 × Linear Motion Slide Unit 8mm | 2 × Stepper Motor Bracket | 25 × Plastic Ring 4x7x2mm |
1 × Solenoid-12V | 4 × Timing Pulley 90T | 10 × Plastic Ring 4x8x1mm |
2 × Beam 0824-496 | 8 × Timing Pulley Slice 90T | 35 × Screw M4×8 |
1 × Beam 0824-144 | 1 × Open-end Timing Belt (3m) | 60 × Screw M4×14 |
3 × Beam 0824-128 | 3 × Link Rod | 2 × Srew M4×30 |
1 × Beam 0824-96 | 2 × Shaft Connector-4 | 40 × Nylong Lock Nut M4 |
3 × Beam 0824-80 | 3 × Threaded Shaft 4×31mm | 20 × Nut M4 |
1 × Beam 0808-80 | 3 × Shaft Collar 4mm | 15 × Nylon Cable Ties |
1 × General Bracket | 4 × Flange Bearing 4x8x3mm | 1 × Cross Screwdriver |
2 × Bracket 3x6 | 8 × Headless Set Screw M3x5 | 1 × Screwdriver 3mm |
14 × Bracket 3×3 | 15 × Countersunk Screw M3x8 | 2 × Screwdriver 1.5mm |
2 × Plate 3×6 | | |
Documents:
Support
If you have any further question for technical support, please contact
waker@makeblock.cc or visit
forum of Makeblock.