
| 4 × Linear Motion Shaft D8×480 | 2 x Stepper Motor | 30 × Plastic Rivet 4120 |
| 6 × Linear Motion Slide Unit 8mm | 2 × Stepper Motor Bracket | 25 × Plastic Ring 4x7x2mm |
| 1 × Solenoid-12V | 4 × Timing Pulley 90T | 10 × Plastic Ring 4x8x1mm |
| 2 × Beam 0824-496 | 8 × Timing Pulley Slice 90T | 35 × Screw M4×8 |
| 1 × Beam 0824-144 | 1 × Open-end Timing Belt (3m) | 60 × Screw M4×14 |
| 3 × Beam 0824-128 | 3 × Link Rod | 2 × Srew M4×30 |
| 1 × Beam 0824-96 | 2 × Shaft Connector-4 | 40 × Nylong Lock Nut M4 |
| 3 × Beam 0824-80 | 3 × Threaded Shaft 4×31mm | 20 × Nut M4 |
| 1 × Beam 0808-80 | 3 × Shaft Collar 4mm | 15 × Nylon Cable Ties |
| 1 × General Bracket | 4 × Flange Bearing 4x8x3mm | 1 × Cross Screwdriver |
| 2 × Bracket 3x6 | 8 × Headless Set Screw M3x5 | 1 × Screwdriver 3mm |
| 14 × Bracket 3×3 | 15 × Countersunk Screw M3x8 | 2 × Screwdriver 1.5mm |
| 2 × Plate 3×6 |
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 3100g |
| Battery | Exclude |