Xadow-3-Axis Digital Accelerometer(±400g)
  • Xadow-3-Axis Digital Accelerometer(±400g)
  • Xadow-3-Axis Digital Accelerometer(±400g)
  • Xadow-3-Axis Digital Accelerometer(±400g)
  • Xadow-3-Axis Digital Accelerometer(±400g)
  • Xadow-3-Axis Digital Accelerometer(±400g)

Xadow-3-Axis Digital Accelerometer(±400g)

SKU 101040002
This product is retired, please consider our Xadow Basic Sensors as your alternative choice
Free Express Shipping on Orders over $200!
$26.90
DISCONTINUED
This item is no longer available.
Description

This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


KEY FEATURES

  •  - Wide power range DC2.2V to 3.6V 
  •  - Xadow outline 
  •  - 3 axis sensing 
  •  - Small, low-profile package: 3×3×1mm TFLGA 
  •  - Low power 300µA at 3.3V (typical) 
  • ±100g /±200 g /±400 g dynamically selectable full scale 
  •  - I2C digital output interface 
  •  - 10000 g high shock survivability 
  •  - ECOPACK®RoHS and “Green” compliant 

  • DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Documents
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.